JAJSGQ4G april 2010 – june 2023 DLPA200
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIL | Low-level logic input voltage | 0.8 | V | |||
VIH | High-level logic input voltage | 1.97 | V | |||
IIH | High-level logic input current | VIN = 5 V, input with pulldown. See terminal functions table. | 40 | 50 | µA | |
IIL | Low-level logic input current | VIN = 0 V, input with pullup. See terminal functions table. | –50 | –40 | µA | |
IIH | High-level logic input leakage current | VIN = 0 V, input with pulldown | –1 | 1 | µA | |
IIL | Low-level logic input leakage current | VIN = 5 V, input with pullup | –1 | 1 | µA | |
VOL | Open drain logic outputs | I = 4 mA | 0.4 | V | ||
IOL | Logic output leakage current | V = 3.3 V | 1 | µA |