JAJSGQ4G april 2010 – june 2023 DLPA200
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IRL | Output current: reset outputs | Load = 400
pF, 39 Ω, repetition frequency = 50 kHz | 0 | 18 | mA | |
IQL | Output current: quiescent / drivers | Load = 400 pF, 39 Ω, repetition frequency = 50 kHz | 3 | mA | ||
IDL | Output current: DMD load | 0 | 5 | mA | ||
ICLFB | Current limit flag | Corresponding current on output at P12V = 10.8 V | 30 | mA | ||
ICLB | Current limit | Measured on input | 330 | 376 | 460 | mA |
VBIAS | Output voltage | 25.5 | 26 | 26.5 | V | |
VUVB | VBIAS undervoltage threshold | Bias voltage falling | 50 | 92 | %VBIAS | |
VUVLHI | VBIAS_LHI undervoltage threshold | VBIAS_LHI voltage increasing | 8 | V | ||
VBIAS_LHI voltage falling | 6.5 | V | ||||
RDS | Boost switch RDS(on) | TJ = 25°C | 2 | Ω | ||
VRIP | Output ripple voltage(1) | 200 | mVpk-pk | |||
FSW | Switching frequency | 1.1 | 1.3 | 1.5 | MHz | |
VOSB | Voltage overshoot at start up | 2 | %VBIAS | |||
tss | Power up | COUT = 3.3 µF, measured between 10 to 90% of target VBIAS | 1 | ms | ||
tdis | Discharge current sink | 400 | mA |