JAJSHL4C March 2015 – June 2019 DLPC150
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tp_vsw | Pulse duration – VSYNC_WE high | 50% reference points | 1 | lines | |
tp_vbp | Vertical back porch (VBP) – time from the leading edge of VSYNC_WE to the leading edge HSYNC_CS for the first active line (see (2)) | 50% reference points | 2 | lines | |
tp_vfp | Vertical front porch (VFP) – time from the leading edge of the HSYNC_CS following the last active line in a frame to the leading edge of VSYNC_WE (see (2)) | 50% reference points | 1 | lines | |
tp_tvb | Total vertical blanking – time from the leading edge of HSYNC_CS following the last active line of one frame to the leading edge of HSYNC_CS for the first active line in the next frame. (This is equal to the sum of VBP (tp_vbp) + VFP (tp_vfp).) | 50% reference points | See (2) | lines | |
tp_hsw | Pulse duration – HSYNC_CS high | 50% reference points | 4 | 128 | PCLKs |
tp_hbp | Horizontal back porch – time from rising edge of HSYNC_CS to rising edge of DATAEN_CMD | 50% reference points | 4 | PCLKs | |
tp_hfp | Horizontal front porch – time from falling edge of DATAEN_CMD to rising edge of HSYNC_CS | 50% reference points | 8 | PCLKs | |
tp_thb | Total horizontal blanking – sum of horizontal front and back porches | 50% reference points | See (1) | PCLKs |