JAJSFO9H December 2015 – March 2024 DLPC230-Q1 , DLPC231-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | High-level input threshold voltage | 1.8V LVCMOS (I/O type 3) | 0.7 × VCC18IO | V | |||
3.3V LVCMOS (I/O type 7) | 2.0 | ||||||
3.3V LVCMOS (I/O type 9) | 2.0 | ||||||
3.3V LVCMOS (I/O type 11) | 2.0 | ||||||
3.3V I2C buffer (I/O type 12) | 0.7 × VCC_INTF | ||||||
3.3V LVCMOS (I/O type 14) | 2.0 | ||||||
3.3V LVCMOS (I/O type 16,17) | 0.7 × VCC3IO | ||||||
3.3V LVCMOS (I/O type 19) | 2.0 | ||||||
3.3V I2C buffer (I/O type 15) | 0.7 × VCC3IO | ||||||
VIL | Low-level input threshold voltage | 1.8V LVCMOS (I/O type 3) | 0.3 × VCC18IO | V | |||
3.3V LVCMOS (I/O type 7) | 0.8 | ||||||
3.3V LVCMOS (I/O type 9) | 0.8 | ||||||
3.3V LVCMOS (I/O type 11) | 0.8 | ||||||
3.3V I2C buffer (I/O type 12) | 0.3 × VCC_INTF | ||||||
3.3V LVCMOS (I/O type 14) | 0.8 | ||||||
3.3V LVCMOS (I/O type 16,17) | 0.3 × VCC3IO | ||||||
3.3V LVCMOS (I/O type 19) | 0.8 | ||||||
3.3V I2C buffer (I/O type 15) | 0.3 × VCC3IO | ||||||
VOH | High-level output voltage | 1.8V LVCMOS (I/O type 1,2) | IOH = Max rated | 0.75 × VCC18IO | V | ||
3.3V LVCMOS (I/O type 6) | IOH = Max rated | 2.4 | |||||
3.3V LVCMOS (I/O type 8) | IOH = Max rated | 2.4 | |||||
3.3V LVCMOS (I/O type 10) | IOH = Max rated | 2.4 | |||||
3.3V I2C buffer (I/O type 12) | IOH = Max rated | N/A | |||||
3.3V LVCMOS (I/O type 13) | IOH = Max rated | 2.4 | |||||
3.3V I2C buffer (I/O type 15) | IOH = Max rated | N/A | |||||
3.3V LVCMOS (I/O type 20) | IOH = Max rated | 2.4 | |||||
VOL | Low-level output voltage | 1.8V LVCMOS (I/O type 1,2) | IOL = Max rated | 0.4 | V | ||
3.3V LVCMOS (I/O type 6) | IOL = Max rated | 0.4 | |||||
3.3V LVCMOS (I/O type 8) | IOL = Max rated | 0.4 | |||||
3.3V LVCMOS (I/O type 10) | IOL = Max rated | 0.4 | |||||
3.3V I2C buffer (I/O type 12) | IOL = Max rated | 0.4 | |||||
3.3V LVCMOS (I/O type 13) | IOL = Max rated | 0.4 | |||||
3.3V I2C buffer (I/O type 15) | IOL = Max rated | 0.4 | |||||
3.3V LVCMOS (I/O type 20) | IOL = Max rated | 0.4 | |||||
IOH | High-level output current | 1.8V LVCMOS (I/O type 1) | 6 | mA | |||
1.8V LVCMOS (I/O type 2) | 7.2 | ||||||
3.3V LVCMOS (I/O type 6) | 6 | ||||||
3.3V LVCMOS (I/O type 8) | 6 | ||||||
3.3V LVCMOS (I/O type 10) | 6 | ||||||
3.3V I2C buffer (I/O type 12) | N/A | ||||||
3.3V LVCMOS (I/O type 13) | 8 | ||||||
3.3V I2C buffer (I/O type 15) | N/A | ||||||
3.3V LVCMOS (I/O type 20) | 6 | ||||||
IOL | Low-level output current | 1.8V LVCMOS (I/O type 1) | 6 | mA | |||
1.8V LVCMOS (I/O type 2) | 7.2 | ||||||
3.3V LVCMOS (I/O type 6) | 6 | ||||||
3.3V LVCMOS (I/O type 8) | 6 | ||||||
3.3V LVCMOS (I/O type 10) | 6 | ||||||
3.3V I2C buffer (I/O type 12) | 3 | ||||||
3.3V LVCMOS (I/O type 13) | 8 | ||||||
3.3V I2C buffer (I/O type 15) | 3 | ||||||
3.3V LVCMOS (I/O type 20) | 6 | ||||||
IOZ | High-impedance leakage current | 1.8V LVCMOS (I/O type 1,2) | ±1.0 | ±10 | µA | ||
3.3V LVCMOS (I/O type 6) | ±1.0 | ±10 | |||||
3.3V LVCMOS (I/O type 8) | ±1.0 | ±10 | |||||
3.3V LVCMOS (I/O type 10) | ±1.0 | ±10 | |||||
3.3V I2C buffer (I/O type 12) | ±10 | ||||||
3.3V LVCMOS (I/O type 13) | ±1.0 | ±10 | |||||
3.3V LVCMOS (I/O type 16) | ±1.0 | ||||||
3.3V I2C buffer (I/O type 15) | ±10 | ||||||
3.3V LVCMOS (I/O type 20) | ±1.0 | ±10 |