JAJSFO9H December 2015 – March 2024 DLPC230-Q1 , DLPC231-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VSYNC | Vertical Sync Rate (for the specified active source resolution) | Section 6.2.1 for supported resolutions. | 58 | 61 | Hz |
tp_vsw | Pulse duration – VSYNC high | 50% reference points | 1 | lines | |
tp_vbp | Vertical back porch (VBP) – time from the leading edge of VSYNC to the leading edge HSYNC for the first active line (includes tp_vsw). | 50% reference points | 2 | lines | |
tp_vƒp | Vertical front porch (VFP) – time from the leading edge of the HSYNC following the last active line in a frame to the leading edge of VSYNC | 50% reference points | 1 | lines | |
tp_tvb | Total vertical blanking – time from the leading edge of HSYNC following the last active line of one frame to the leading edge of HSYNC for the first active line in the next frame. (This is equal to the sum of VBP (tp_vbp) + VFP (tp_vfp)) | 50% reference points | 14 | lines | |
tp_hsw | Pulse duration – HSYNC high | 50% reference points | 8 | PCLKs | |
tp_hbp | Horizontal back porch – time from rising edge of HSYNC to rising edge of DATEN (includes tp_hsw) | 50% reference points | 9 | PCLKs | |
tp_hfp | Horizontal front porch – time from falling edge of DATEN to rising edge of HSYNC | 50% reference points | 8 | PCLKs | |
tp_thb | Total horizontal blanking | 50% reference points | 64 | PCLKs | |
TPPL | Total Pixels Per Line | 8191 | Pixels |