JAJSPO7C March 2015 – January 2023 DRV2700
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE(1) | CONNECTION IF UNUSED | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
BST | 10 | P | — | Boost output voltage |
11 | — | |||
EN | 20 | I | — | Chip enable |
FB | 3 | I | — | Boost feedback |
GAIN0 | 18 | I | GND | Gain programming pin — least significant bit (LSB) |
GAIN1 | 19 | I | GND | Gain programming pin — most significant bit (MSB) |
GND | 4 | P | — | Ground |
5 | — | |||
6 | — | |||
IN+ | 17 | I | NC | Noninverting input |
IN– | 16 | I | NC | Inverting input |
NC | 9 | — | — | No connect |
OUT+ | 13 | O | NC | Noninverting output |
OUT– | 14 | O | NC | Inverting output |
PVDD | 12 | P | NC | Amplifier supply voltage |
PUMP | 1 | P | — | Internal charge-pump voltage |
REXT | 15 | I | — | Resistor to ground. This pin sets the boost current-limit. |
SW | 7 | P | — | Internal-boost switch pin |
8 | — | |||
VDD | 2 | P | — | Power supply (connect to battery) |