SLVSCE5B November 2013 – July 2016 DRV3203E-Q1
PIN | MAXIMUM RATING | FUNCTION | ||
---|---|---|---|---|
NAME | NO. | TYPE | ||
ALFB | 18 | O | –0.3 V to 40 V | Motor current-sense amplifier feedback |
ALM | 16 | I | –0.3 V to 40 V | Motor current- sense amplifier negative input |
ALP | 17 | I | –0.3 V to 40 V | Motor current- sense amplifier positive input |
ALV | 15 | O | –0.3 V to 3.6 V | Motor current- sense amplifier output |
AREF | 19 | O | –0.3 V to 40 V | Reference output of motor current- sense amplifier |
CPDR1 | 47 | O | –0.3 V to 40 V | Charge-pump output |
CPDR2 | 46 | O | –0.3 V to 40 V | Charge- pump output |
CPDR3 | 45 | O | –0.3 V to 40 V | Charge- pump output |
CPDR4 | 44 | O | –0.3 V to 40 V | Charge- pump output |
CS | 32 | I | –0.3 V to 3.6 V | SPI chip select |
CTLUH | 3 | I | –0.3 V to 3.6 V | Pre-driver parallel input |
CTLUL | 9 | I | –0.3 V to 3.6 V | Pre-driver parallel input |
CTLVH | 4 | I | –0.3 V to 3.6 V | Pre-driver parallel input |
CTLVL | 10 | I | –0.3 V to 3.6 V | Pre-driver parallel input |
CTLWH | 5 | I | –0.3 V to 3.6 V | Pre-driver parallel input |
CTLWL | 11 | I | –0.3 V to 3.6 V | Pre-driver parallel input |
DIN | 34 | I | –0.3 V to 3.6 V | SPI data input |
DOUT | 30 | O | –0.3 V to 3.6 V | SPI data output |
ENABLE | 23 | I | –0.3 V to 40 V | Enable input |
FAULT | 36 | O | –0.3 V to 3.6 V | Diagnosis output |
GND | 29 | I | –0.3 V to 0.3 V | GND |
NGND | 48 | I | –0.3 V to 0.3 V | Power GND |
PDCPV | 43 | O | –0.3 V to 40 V | Charge pump output |
PH1M | 27 | I | –1 V to 40 V | Phase comparator input |
PH2M | 26 | I | –1 V to 40 V | Phase comparator input |
PH3M | 25 | I | –1 V to 40 V | Phase comparator input |
PHTM | 28 | I | –1 V to 40 V | Phase comparator reference input |
PMV1 | 22 | O | –0.3 V to 3.6 V | Phase comparator output |
PMV2 | 21 | O | –0.3 V to 3.6 V | Phase comparator output |
PMV3 | 20 | O | –0.3 V to 3.6 V | Phase comparator output |
PRN | 35 | I | –0.3 V to 3.6 V | Watchdog timer-pulse input |
RES | 24 | O | –0.3 V to 3.6 V | MCU reset output |
SCK | 33 | I | –0.3 V to 3.6 V | SPI clock |
TEST | 2 | I | –0.3 V to 20 V | TEST input |
UH | 42 | O | –5 V to 40 V | Pre-driver output |
UHS | 41 | O | –5 V to 40 V | Pre-driver reference |
UL | 6 | O | –0.3 V to 20 V | Pre-driver output |
VB | 1 | I | –0.3 V to 40 V | VB input |
VCC | 12 | I | –0.3 V to 3.6 V | VCC supply input |
VCCB | 13 | O | –0.3 V to 40 V | VCC regulator base driver of PNP external transistor |
VCFB | 14 | I | –0.3 V to 40 V | VCC regulator current-sense input |
VDD | 31 | O | –0.3 V to 3.6 V | VDD supply output |
VH | 40 | O | –5 V to 40 V | Pre-driver output |
VHS | 39 | O | –5 V to 40 V | Pre-driver reference |
VL | 7 | O | –0.3 V to 20 V | Pre-driver output |
WH | 38 | O | –5 V to 40 V | Pre-driver output |
WHS | 37 | O | –5 V to 40 V | Pre-driver reference |
WL | 8 | O | –0.3 V to 20 V | Pre-driver output |