JAJSU38 April 2024 DRV8215
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply pin voltage | VM | -0.5 | 12 | V |
Logic power supply pin voltage | VCC | -0.5 | 5.75 | V |
Power supply transient voltage ramp | VM, VCC | 0 | 2 | V/µs |
Logic pin voltage | EN/IN1, PH/IN2, A1, A0, SDA, SCL, nSLEEP | -0.3 | 5.75 | V |
Open-drain output pin voltage | nFAULT | -0.3 | 5.75 | V |
Proportional current output pin voltage, VM ≥ 5.45 V | IPROPI | -0.3 | 5.75 | V |
Proportional current output pin voltage, VM < 5.45 V | -0.3 | VVM + 0.3 | V | |
Reference input pin voltage | VREF | -0.3 | 5.75 | V |
Output pin voltage | OUTx | -VSD | VVM+VSD | V |
Output current | OUTx | Internally Limited | Internally Limited | A |
Ambient temperature, TA | –40 | 125 | °C | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |