JAJSPW6 February 2023 DRV8316C-Q1
PRODUCTION DATA
#GUID-045F9FC8-53AD-4018-AB67-53DEA68F81CA/T5752651-86 lists the example input parameters for the system design.
DESIGN PARAMETERS | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VVM | 24 V |
Motor RMS current | IRMS | 3 A |
Motor peak current | IPEAK | 8 A |
PWM Frequency | fPWM | 50 kHz |
Slew Rate Setting | SR | 200 V/µs |
Buck regulator output voltage | VBK | 3.3 V |
ADC reference voltage | VVREF | 3.0 V |
System ambient temperature | TA | –20°C to +105°C |