JAJSPW6 February 2023 DRV8316C-Q1
PRODUCTION DATA
The DRV8316CR-Q1 and DRV8316CT-Q1 have an integrated mixed-mode buck regulator to supply regulated 3.3-V or 5.0-V power for an external controller or system voltage rail. Additionally, the buck output can also be configured to 4.0-V or 5.7-V for supporting the extra headroom for external LDO for generating a 3.3-V or 5.0-V supplies. The output voltage of the buck is set by the VSEL_BK pin in the DRV8316CT-Q1 device (hardware variant) and BUCK_SEL bits in the DRV8316CR-Q1 device (SPI variant).
The buck regulator has a low quiescent current of ~1-2 mA during light loads to prolong battery life. The device improves performance during line and load transients by implementing a pulse-frequency current-mode control scheme which requires less output capacitance and simplifies frequency compensation design.
To disable the buck regulator, set the BUCK_DIS bit to 1b in DRV8316CR-Q1 (SPI variant). The buck regulator cannot be disabled in DRV8316CT-Q1 (hardware variant).
Buck Mode | Buck output voltage | Max output current from AVDD (IAVDD) | Max output current from Buck (IBK) | Buck current limit | AVDD power sequencing |
---|---|---|---|---|---|
Inductor - 47 μH | 3.3-V or 4.0-V | 30 mA | 200 mA | 600 mA (BUCK_CL = 0b) | Not supported (BUCK_PS_DIS = 1) |
Inductor - 47 μH | 5.0-V or 5.7-V | 30 mA | 200 mA - IAVDD | 600 mA (BUCK_CL = 0b) | Supported (BUCK_PS_DIS = 0) |
Inductor - 22 μH | 5.0-V or 5.7-V | 30 mA | 50 mA | 150 mA (BUCK_CL = 1b) | Not supported (BUCK_PS_DIS = 1) |
Inductor - 22 μH | 3.3-V or 4.0-V | 30 mA | 50 mA - IAVDD | 150 mA (BUCK_CL = 1b) | Supported (BUCK_PS_DIS = 0) |
Resistor - 22 μH | 5.0-V or 5.7-V | 30 mA | 40 mA | 150 mA (BUCK_CL = 1b) | Not supported (BUCK_PS_DIS = 1) |
Resistor - 22 μH | 3.3-V or 4.0-V | 30 mA | 40 mA - IAVDD | 150 mA (BUCK_CL = 1b) | Supported (BUCK_PS_DIS = 0) |