JAJSPW6 February 2023 DRV8316C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES | ||||||
IVMQ | VM sleep mode current | VVM > 6 V, nSLEEP = 0, TA = 25 °C | 1.5 | 2.5 | µA | |
nSLEEP = 0 | 2.5 | 5 | µA | |||
IVMS | VM standby mode current (Buck regulator disabled) |
nSLEEP = 1, INHx = INLx = 0, SPI = 'OFF', BUCK_DIS = 1; | 4 | 10 | mA | |
VVM > 6 V, nSLEEP = 1, INHx = INLx = 0, SPI = 'OFF', TA = 25 °C, BUCK_DIS = 1; | 4 | 5 | mA | |||
IVMS | VM standby mode current (Buck regulator enabled) |
VVM > 6 V, nSLEEP = 1, INHx = INLx = 0, SPI = 'OFF', IBK = 0, TA = 25 °C, BUCK_DIS = 0; | 5 | 6 | mA | |
nSLEEP = 1, INHx = INLx = 0, SPI = 'OFF', IBK = 0, BUCK_DIS = 0; | 6 | 10 | mA | |||
IVM | VM operating mode current (Buck regulator disabled) |
VVM > 6 V, nSLEEP = 1, fPWM = 25 kHz, TA = 25 °C, BUCK_DIS = 1 | 10 | 13 | mA | |
VVM > 6 V, nSLEEP = 1, fPWM = 200 kHz, TA = 25 °C, BUCK_DIS = 1 | 18 | 21 | mA | |||
nSLEEP =1, fPWM = 25 kHz, BUCK_DIS = 1 | 11 | 16 | mA | |||
nSLEEP =1, fPWM = 200 kHz, BUCK_DIS = 1 | 17 | 25 | mA | |||
IVM | VM operating mode current (Buck regulator enabled) |
VVM > 6 V, nSLEEP = 1, fPWM = 25 kHz, TA = 25 °C, BUCK_DIS = 0; BUCK_PS_DIS = 0 | 11 | 13 | mA | |
VVM > 6 V, nSLEEP = 1, fPWM = 200 kHz, TA = 25 °C, BUCK_DIS = 0; BUCK_PS_DIS = 0 | 19 | 22 | mA | |||
nSLEEP =1, fPWM = 25 kHz, BUCK_DIS = 0; BUCK_PS_DIS = 0 | 12 | 17 | mA | |||
nSLEEP =1, fPWM = 200 kHz, BUCK_DIS = 0; BUCK_PS_DIS = 0 | 18 | 27 | mA | |||
VAVDD | Analog regulator voltage | 0 mA ≤ IAVDD ≤ 30 mA; BUCK_PS_DIS = 0 | 3.1 | 3.3 | 3.465 | V |
IAVDD | External analog regulator load | 30 | mA | |||
VVCP | Charge pump regulator voltage | VCP with respect to VM | 3.6 | 4.7 | 5.25 | V |
tWAKE | Wakeup time | VVM > VUVLO, nSLEEP = 1 to outputs ready and nFAULT released | 1 | ms | ||
tSLEEP | Sleep Pulse time | nSLEEP = 0 period to enter sleep mode | 120 | µs | ||
tRST | Reset Pulse time | nSLEEP = 0 period to reset faults | 20 | 40 | µs | |
BUCK REGULATOR | ||||||
VBK | Buck regulator average voltage (LBK = 47 µH, CBK = 22 µF) (SPI Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, BUCK_SEL = 00b | 3.1 | 3.3 | 3.5 | V |
VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, BUCK_SEL = 01b | 4.6 | 5.0 | 5.4 | V | ||
VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, BUCK_SEL = 10b | 3.7 | 4.0 | 4.3 | V | ||
VVM > 6.7 V, 0 mA ≤ IBK ≤ 200 mA, BUCK_SEL = 11b | 5.2 | 5.7 | 5.8 | V | ||
VVM < 6.0 V (BUCK_SEL = 00b, 01b, 10b) or VVM < 6.0 V (BUCK_SEL = 11b), 0 mA ≤ IBK ≤ 200 mA | VVM–IBK*(RLBK+2)(1) | V | ||||
VBK | Buck regulator average voltage (LBK = 22 µH, CBK = 22 µF) (SPI Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, BUCK_SEL = 00b | 3.1 | 3.3 | 3.5 | V |
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, BUCK_SEL = 01b | 4.6 | 5.0 | 5.4 | V | ||
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, BUCK_SEL = 10b | 3.7 | 4.0 | 4.3 | V | ||
VVM > 6.7 V, 0 mA ≤ IBK ≤ 50 mA, BUCK_SEL = 11b | 5.2 | 5.7 | 5.8 | V | ||
VVM < 6.0 V (BUCK_SEL = 00b, 01b, 10b) or VVM < 6.0 V (BUCK_SEL = 11b), 0 mA ≤ IBK ≤ 50 mA | VVM–IBK*(RLBK+2) (1) | V | ||||
VBK | Buck regulator average voltage (RBK = 22 Ω, CBK = 22 µF) (SPI Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, BUCK_SEL = 00b | 3.1 | 3.3 | 3.5 | V |
VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, BUCK_SEL = 01b | 4.6 | 5.0 | 5.4 | V | ||
VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, BUCK_SEL = 10b | 3.7 | 4.0 | 4.3 | V | ||
VVM > 6.7 V, 0 mA ≤ IBK ≤ 40 mA, BUCK_SEL = 11b | 5.2 | 5.7 | 5.8 | V | ||
VVM < 6.0 V (BUCK_SEL = 00b, 01b, 10b) or VVM < 6.0 V (BUCK_SEL = 11b), 0 mA ≤ IBK ≤ 40 mA | VVM–IBK*(RBK+2) | V | ||||
VBK | Buck regulator average voltage (LBK = 47 µH, CBK = 22 µF) (HW Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, VSEL_BK pin tied to AGND | 3.1 | 3.3 | 3.5 | V |
VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, VSEL_BK pin to Hi-Z | 4.6 | 5.0 | 5.4 | V | ||
VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, VSEL_BK pin to 47 kΩ +/- 5% tied to AVDD | 3.7 | 4.0 | 4.3 | V | ||
VVM > 6.7 V, 0 mA ≤ IBK ≤ 200 mA, VSEL_BK pin tied to AVDD | 5.2 | 5.7 | 5.8 | V | ||
VVM < 6.0 V, 0 mA ≤ IBK ≤ 200 mA | VVM–IBK*(RLBK+2)(1) | V | ||||
VBK | Buck regulator average voltage (LBK = 22 µH, CBK = 22 µF) (HW Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, VSEL_BK pin tied to AGND | 3.1 | 3.3 | 3.5 | V |
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, VSEL_BK pin to Hi-Z | 4.6 | 5.0 | 5.4 | V | ||
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, VSEL_BK pin to 47 kΩ +/- 5% tied to AVDD | 3.7 | 4.0 | 4.3 | V | ||
VVM > 6.7 V, 0 mA ≤ IBK ≤ 50 mA, VSEL_BK pin tied to AVDD | 5.2 | 5.7 | 5.8 | V | ||
VVM < 6.0 V, 0 mA ≤ IBK ≤ 50 mA | VVM–IBK*(RLBK+2)(1) | V | ||||
VBK | Buck regulator average voltage (RBK = 22 Ω, CBK = 22 µF) (HW Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, VSEL_BK pin tied to AGND | 3.1 | 3.3 | 3.5 | V |
VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, VSEL_BK pin to Hi-Z | 4.6 | 5.0 | 5.4 | V | ||
VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, VSEL_BK pin to 47 kΩ +/- 5% tied to AVDD | 3.7 | 4.0 | 4.3 | V | ||
VVM > 6.7 V, 0 mA ≤ IBK ≤ 40 mA, VSEL_BK pin tied to AVDD | 5.2 | 5.7 | 5.8 | V | ||
VVM < 6.0 V, 0 mA ≤ IBK ≤ 40 mA | VVM–IBK*(RBK+2) | V | ||||
VBK_RIP | Buck regulator ripple voltage | VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, Buck regulator with inductor, LBK = 47 uH, CBK = 22 µF | –100 | 100 | mV | |
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, Buck regulator with inductor, LBK = 22 uH, CBK = 22 µF | –100 | 100 | mV | |||
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, Buck regulator with resistor; RBK = 22 Ω, CBK = 22 µF | –100 | 100 | mV | |||
IBK | External buck regulator load | LBK = 47 uH, CBK = 22 µF, BUCK_PS_DIS = 1b | 200 | mA | ||
LBK = 47 uH, CBK = 22 µF, BUCK_PS_DIS = 0b | 200 – IAVDD | mA | ||||
LBK = 22 uH, CBK = 22 µF, BUCK_PS_DIS = 1b | 50 | mA | ||||
LBK = 22 uH, CBK = 22 µF, BUCK_PS_DIS = 0b | 50 – IAVDD | mA | ||||
RBK = 22 Ω, CBK = 22 µF, BUCK_PS_DIS = 1b | 40 | mA | ||||
RBK = 22 Ω, CBK = 22 µF, BUCK_PS_DIS = 0b | 40 – IAVDD | mA | ||||
fSW_BK | Buck regulator switching frequency | Regulation Mode | 20 | 535 | kHz | |
Linear Mode | 20 | 535 | kHz | |||
VBK_UV | Buck regulator undervoltage lockout (SPI Device) |
VBK rising, BUCK_SEL = 00b | 2.7 | 2.8 | 2.9 | V |
VBK falling, BUCK_SEL = 00b | 2.5 | 2.6 | 2.7 | V | ||
VBK rising, BUCK_SEL = 01b | 4.2 | 4.4 | 4.55 | V | ||
VBK falling, BUCK_SEL = 01b | 4.0 | 4.2 | 4.35 | V | ||
VBK rising, BUCK_SEL = 10b | 2.7 | 2.8 | 2.9 | V | ||
VBK falling, BUCK_SEL = 10b | 2.5 | 2.6 | 2.7 | V | ||
VBK rising, BUCK_SEL = 11b | 4.2 | 4.4 | 4.55 | V | ||
VBK falling, BUCK_SEL = 11b | 4 | 4.2 | 4.35 | V | ||
VBK_UV | Buck regulator undervoltage lockout (HW Device) |
VBK rising, VSEL_BK pin tied to AGND | 2.7 | 2.8 | 2.9 | V |
VBK falling, VSEL_BK pin tied to AGND | 2.5 | 2.6 | 2.7 | V | ||
VBK rising, VSEL_BK pin to 47 kΩ +/- 5% tied to AVDD | 4.3 | 4.4 | 4.5 | V | ||
VBK falling, VSEL_BK pin to 47 kΩ +/- 5% tied to AVDD | 4.1 | 4.2 | 4.3 | V | ||
VBK rising, VSEL_BK pin to Hi-Z | 2.7 | 2.8 | 2.9 | V | ||
VBK falling, VSEL_BK pin to Hi-Z | 2.5 | 2.6 | 2.7 | V | ||
VBK rising, VSEL_BK pin tied to AVDD | 4.2 | 4.4 | 4.55 | V | ||
VBK falling, VSEL_BK pin tied to AVDD | 4.0 | 4.2 | 4.35 | V | ||
VBK_UV_HYS | Buck regulator undervoltage lockout hysteresis | Rising to falling threshold | 90 | 200 | 320 | mV |
IBK_CL | Buck regulator Current limit threshold (SPI Device) |
BUCK_CL = 0b | 360 | 600 | 900 | mA |
BUCK_CL = 1b | 80 | 150 | 250 | mA | ||
IBK_CL | Buck regulator Current limit threshold (HW Device) |
360 | 600 | 900 | mA | |
IBK_OCP | Buck regulator Overcurrent protection trip point | 2 | 3 | 4 | A | |
tBK_RETRY | Overcurrent protection retry time | 0.7 | 1 | 1.3 | ms | |
LOGIC-LEVEL INPUTS (DRVOFF, INHx, INLx, nSLEEP, SCLK, SDI) | ||||||
VIL | Input logic low voltage | 0 | 0.6 | V | ||
VIH | Input logic high voltage | Other Pins | 1.5 | 5.5 | V | |
nSLEEP | 1.6 | 5.5 | V | |||
VHYS | Input logic hysteresis | Other PIns | 180 | 300 | 420 | mV |
nSLEEP | 95 | 250 | 420 | mV | ||
IIL | Input logic low current | VPIN (Pin Voltage) = 0 V | –1 | 1 | µA | |
IIH | Input logic high current | nSLEEP, VPIN (Pin Voltage) = 5 V | 10 | 30 | µA | |
Other pins, VPIN (Pin Voltage) = 5 V | 30 | 75 | µA | |||
RPD | Input pulldown resistance | nSLEEP | 150 | 200 | 300 | kΩ |
Other pins | 70 | 100 | 130 | kΩ | ||
CID | Input capacitance | 30 | pF | |||
LOGIC-LEVEL INPUTS (nSCS) | ||||||
VIL | Input logic low voltage | 0 | 0.6 | V | ||
VIH | Input logic high voltage | 1.5 | 5.5 | V | ||
VHYS | Input logic hysteresis | 180 | 300 | 420 | mV | |
IIL | Input logic low current | VPIN (Pin Voltage) = 0 V | 75 | µA | ||
IIH | Input logic high current | VPIN (Pin Voltage) = 5 V | –1 | 25 | µA | |
RPU | Input pullup resistance | 80 | 100 | 130 | kΩ | |
CID | Input capacitance | 30 | pF | |||
FOUR-LEVEL INPUTS (GAIN, MODE, SLEW, VSEL_BK) | ||||||
VL1 | Input mode 1 voltage | Tied to AGND | 0 | 0.2*AVDD | V | |
VL2 | Input mode 2 voltage | Hi-Z | 0.27*AVDD | 0.5*AVDD | 0.545*AVDD | V |
VL3 | Input mode 3 voltage | 47 kΩ +/- 5% tied to AVDD | 0.606*AVDD | 0.757*AVDD | 0.909*AVDD | V |
VL4 | Input mode 4 voltage | Tied to AVDD | 0.945*AVDD | AVDD | V | |
RPU | Input pullup resistance | To AVDD | 70 | 100 | 130 | kΩ |
RPD | Input pulldown resistance | To AGND | 70 | 100 | 130 | kΩ |
FOUR-LEVEL INPUTS (OCP/SR) | ||||||
VL1 | Input mode 1 voltage | Tied to AGND | 0 | 0.09*AVDD | V | |
VL2 | Input mode 2 voltage | 22 kΩ ± 5% to AGND | 0.12*AVDD | 0.15*AVDD | 0.2*AVDD | V |
VL3 | Input mode 3 voltage | Hi-Z | 0.45*AVDD | 0.5*AVDD | 0.55*AVDD | V |
VL4 | Input mode 4 voltage | Tied to AVDD | 0.94*AVDD | AVDD | V | |
RPU | Input pullup resistance | To AVDD | 80 | 100 | 120 | kΩ |
RPD | Input pulldown resistance | To AGND | 80 | 100 | 120 | kΩ |
OPEN-DRAIN OUTPUTS (nFAULT) | ||||||
VOL | Output logic low voltage | IOD = 5 mA | 0.4 | V | ||
IOH | Output logic high current | VOD = 5 V | –1 | 1 | µA | |
COD | Output capacitance | 30 | pF | |||
PUSH-PULL OUTPUTS (SDO) | ||||||
VOL | Output logic low voltage | IOP = 5 mA | 0 | 0.4 | V | |
VOH | Output logic high voltage | IOP = 5 mA | 2.2 | 5.5 | V | |
IOL | Output logic low leakage current | VOP = 0 V | –1 | 1 | µA | |
IOH | Output logic high leakage current | VOP = 5 V | –1 | 1 | µA | |
COD | Output capacitance | 30 | pF | |||
DRIVER OUTPUTS | ||||||
RDS(ON) | Total MOSFET on resistance (High-side + Low-side) | VVM > 6 V, IOUT = 1 A, TA = 25°C | 95 | 120 | mΩ | |
VVM < 6 V, IOUT = 1 A, TA = 25°C | 105 | 130 | mΩ | |||
VVM > 6 V, IOUT = 1 A, TJ = 150 °C | 140 | 185 | mΩ | |||
VVM < 6 V, IOUT = 1 A, TJ = 150 °C | 145 | 190 | mΩ | |||
SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) |
VVM = 24 V, SLEW = 00b or SLEW pin tied to AGND | 14 | 25 | 45 | V/µs |
VVM = 24 V, SLEW = 01b or SLEW pin to Hi-Z | 30 | 50 | 80 | V/µs | ||
VVM = 24 V, SLEW = 10b or SLEW pin to 47 kΩ +/- 5% to AVDD | 80 | 125 | 185 | V/µs | ||
VVM = 24 V, SLEW = 11b or SLEW pin tied to AVDD | 130 | 200 | 280 | V/µs | ||
SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 %) |
VVM = 24 V, SLEW = 00b or SLEW pin tied to AGND | 14 | 25 | 45 | V/µs |
VVM = 24 V, SLEW = 01b or SLEW pin to Hi-Z | 30 | 50 | 80 | V/µs | ||
VVM = 24 V, SLEW = 10b or SLEW pin to 47 kΩ +/- 5% to AVDD | 80 | 125 | 185 | V/µs | ||
VVM = 24 V, SLEW = 11b or SLEW pin tied to AVDD | 110 | 200 | 280 | V/µs | ||
ILEAK | Leakage current on OUTx | VOUTx = VVM, nSLEEP = 1 | 5 | mA | ||
Leakage current on OUTx | VOUTx = 0 V, nSLEEP = 1 | 1 | µA | |||
tDEAD | Output dead time (high to low / low to high) | VVM = 24 V, SR = 25 V/µs, HS driver OFF to LS driver ON and LS driver OFF to HS driver ON | 1800 | 3400 | ns | |
VVM = 24 V, SR = 50 V/µs, HS driver OFF to LS driver ON and LS driver OFF to HS driver ON | 1100 | 1550 | ns | |||
VVM = 24 V, SR = 125 V/µs, HS driver OFF to LS driver ON and LS driver OFF to HS driver ON | 650 | 1000 | ns | |||
VVM = 24 V, SR = 200 V/µs, HS driver OFF to LS driver ON and LS driver OFF to HS driver ON | 500 | 750 | ns | |||
tPD | Propagation delay (high-side / low-side ON/OFF) | VVM = 24 V, INHx/INLx = 1 to OUTx transition, SR = 25 V/µs | 2000 | 4550 | ns | |
VVM = 24 V, INHx/INLx = 1 to OUTx transition, SR = 50V/µs | 1200 | 2150 | ns | |||
VVM = 24 V, INHx/INLx = 1 to OUTx transition, SR = 125 V/µs | 800 | 1350 | ns | |||
VVM = 24 V, INHx/INLx = 1 to OUTx transition, SR = 200 V/µs | 650 | 1050 | ns | |||
tMIN_PULSE | Minimum output pulse width | SR = 200 V/µs |
600 | ns | ||
CURRENT SENSE AMPLIFIER | ||||||
GCSA | Current sense gain (SPI Device) | CSA_GAIN = 00b | 0.15 | V/A | ||
CSA_GAIN = 01b | 0.3 | V/A | ||||
CSA_GAIN = 10b | 0.6 | V/A | ||||
CSA_GAIN = 11b | 1.2 | V/A | ||||
GCSA | Current sense gain (HW Device) | GAIN pin tied to AGND | 0.15 | V/A | ||
GAIN pin to Hi-Z | 0.3 | V/A | ||||
GAIN pin to 47 kΩ ± 5% to AVDD | 0.6 | V/A | ||||
GAIN pin tied to AVDD | 1.2 | V/A | ||||
GCSA_ERR | Current sense gain error | TA = 25°C, 0A ≤ IPHASE ≤ 4A | –4.5 | 3.6 | % | |
GCSA_ERR | Current sense gain error | TA = 25°C, 4A < IPHASE ≤ 6A | -3.5 | 4.2 | % | |
GCSA_ERR | Current sense gain error | TJ = 0°C to 125°C, 0A ≤ IPHASE ≤ 4A | -5 | 4 | % | |
GCSA_ERR | Current sense gain error | TJ = 0°C to 125°C, 4A < IPHASE ≤ 6A | -3.5 | 6 | % | |
GCSA_ERR | Current sense gain error | 0A ≤ IPHASE ≤ 4A | -5 | 4.5 | % | |
GCSA_ERR | Current sense gain error | 4A < IPHASE ≤ 6A | -6 | 6.5 | % | |
IMATCH | Current sense gain error matching between phases A, B and C | TA = 25°C | –3 | 3 | % | |
–5 | 5 | % | ||||
VLINEAR | SOX output voltage linear range | 0.25 | VVREF – 0.25 | V | ||
IOFFSET | Current sense offset low side current in | Phase current = 0 A, GCSA = 0.15 V/A | –50 | 50 | mA | |
Phase current = 0 A, GCSA = 0.3 V/A | –50 | 50 | mA | |||
Phase current = 0 A, GCSA = 0.6 V/A | –50 | 50 | mA | |||
Phase current = 0 A, GCSA = 1.2 V/A | –50 | 50 | mA | |||
tSET | Settling time to ±1%, 30 pF | Step on SOX = 1.2 V, GCSA = 0.15 V/A | 1 | μs | ||
Step on SOX = 1.2 V, GCSA = 0.3 V/A | 1 | μs | ||||
Step on SOX = 1.2 V, GCSA = 0.6 V/A | 1 | μs | ||||
Step on SOX = 1.2 V, GCSA = 1.2 V/A | 1 | μs | ||||
VDRIFT | Drift offset | Phase current = 0 A | –160 | 160 | µA/℃ | |
IVREF | VREF input current | VREF = 3.0 V | 50 | µA | ||
PSRR | Power Supply Rejection Ratio | AVDD to SOx, DC | 55 | 80 | dB | |
AVDD to SOx, 10 kHz | 39 | 56 | dB | |||
AVDD to SOx, 500 kHz | 5 | 22 | dB | |||
PULSE-BY-PULSE CURRENT LIMIT | ||||||
VLIM | Voltage on VLIM pin for cycle by cycle current limit | AVDD/2 | AVDD/2–0.4 | V | ||
ILIMIT | Current limit corresponding to VLIM pin voltage range | 0 | 8 | A | ||
ILIM_AC | Current limit accuracy | –10 | 10 | % | ||
tBLANK | Cycle by cycle current limit blank time | 5 | µs | |||
PROTECTION CIRCUITS | ||||||
VUVLO | Supply undervoltage lockout (UVLO) | VM rising | 4.3 | 4.4 | 4.5 | V |
VM falling | 4.1 | 4.2 | 4.3 | V | ||
VUVLO_HYS | Supply undervoltage lockout hysteresis | Rising to falling threshold | 140 | 200 | 350 | mV |
tUVLO | Supply undervoltage lockout deglitch time | 3 | 5 | 7 | µs | |
VOVP | Supply overvoltage protection (OVP) (SPI Device) |
Supply rising, OVP_EN = 1, OVP_SEL = 0 | 32.5 | 34 | 35 | V |
Supply falling, OVP_EN = 1, OVP_SEL = 0 | 31.8 | 33 | 34.3 | V | ||
Supply rising, OVP_EN = 1, OVP_SEL = 1 | 20 | 22 | 23 | V | ||
Supply falling, OVP_EN = 1, OVP_SEL = 1 | 19 | 21 | 22 | V | ||
VOVP_HYS | Supply overvoltage protection hysteresis (OVP) (SPI Device) |
Rising to falling threshold, OVP_SEL = 1 | 0.9 | 1 | 1.1 | V |
Rising to falling threshold, OVP_SEL = 0 | 0.7 | 0.8 | 0.9 | V | ||
tOVP | Supply overvoltage protection deglitch time | 2.5 | 5 | 7 | µs | |
VCPUV | Charge pump undervoltage lockout (above VM) | Supply rising | 2.3 | 2.5 | 2.7 | V |
Supply falling | 2.2 | 2.4 | 2.6 | V | ||
VCPUV_HYS | Charge pump UVLO hysteresis | Rising to falling threshold | 75 | 100 | 140 | mV |
VAVDD_UV | Analog regulator undervoltage lockout | Supply rising | 2.7 | 2.85 | 3 | V |
Supply falling | 2.5 | 2.65 | 2.8 | V | ||
VAVDD_UV_HYS | Analog regulator undervoltage lockout hysteresis | Rising to falling threshold | 180 | 200 | 240 | mV |
IOCP | Overcurrent protection trip point | OCP_LVL = 0b or OCP pin tied to AGND | 10 | 16 | 22 | A |
IOCP | Overcurrent protection trip point | OCP_LVL = 1b or OCP pin tied to AVDD | 15 | 24 | 30 | A |
tOCP | Overcurrent protection deglitch time (SPI Device) |
OCP_DEG = 00b | 0.05 | 0.3 | 0.7 | µs |
OCP_DEG = 01b | 0.2 | 0.6 | 1.2 | µs | ||
OCP_DEG = 10b | 0.6 | 1.25 | 1.8 | µs | ||
OCP_DEG = 11b | 1 | 1.6 | 2.5 | µs | ||
Overcurrent protection deglitch time (HW Device) |
0.06 | 0.3 | 0.6 | µs | ||
tRETRY | Overcurrent protection retry time (SPI Device) |
OCP_RETRY = 0 | 4 | 5 | 6 | ms |
OCP_RETRY = 1 | 425 | 500 | 575 | ms | ||
tRETRY | Overcurrent protection retry time (HW Device) |
4 | 5 | 6 | ms | |
TOTW | Thermal warning temperature | Die temperature (TJ) | 135 | 145 | 155 | °C |
TOTW_HYS | Thermal warning hysteresis | Die temperature (TJ) | 15 | 20 | 26 | °C |
TTSD | Thermal shutdown temperature | Die temperature (TJ) | 170 | 180 | 190 | °C |
TTSD_HYS | Thermal shutdown hysteresis | Die temperature (TJ) | 15 | 20 | 25 | °C |
TTSD_FET | Thermal shutdown temperature (FET) | Die temperature (TJ) | 165 | 175 | 187 | °C |
TTSD_FET_HYS | Thermal shutdown hysteresis (FET) | Die temperature (TJ) | 18 | 25 | 30 | °C |