JAJSBL7F April 2011 – August 2021 DS80PCI402
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
PD | Power Dissipation | VDD = 2.5 V supply, EQ Enabled, VOD = 1.0 Vp-p, RXDET = 1, PRSNT = 0 |
500 | 700 | mW | |
VIN = 3.3 V supply, EQ Enabled, VOD = 1.0 Vp-p, RXDET = 1, PRSNT = 0 |
660 | 900 | mW | |||
LVCMOS / LVTTL DC SPECIFICATIONS | ||||||
VIH25 | High-level input voltage ( PRSNT, READ_EN pins) |
2.5 V mode | 2.0 | VDD | V | |
VIH33 | High-level input voltage ( PRSNT, READ_EN pins) |
3.3 V mode | 2.0 | VIN | V | |
VIL | Low-Level Input Voltage ( PRSNT, READ_EN pins) |
0 | 0.8 | V | ||
VOH | High-level output voltage ( ALL_DONE pin) |
IOH = −4 mA | 2.0 | V | ||
VOL | Low-level output voltage ( ALL_DONE pin) |
IOL = 4 mA | 0.4 | V | ||
IIH | Input high current ( PRSNT pin) | VIN = 3.6 V, LVCMOS = 3.6 V |
–15 | 15 | μA | |
Input high current with internal resistors (4–level input pin) | 20 | 150 | μA | |||
IIL | Input low current ( PRSNT pin) | VIN = 3.6 V, LVCMOS = 0 V |
–15 | 15 | μA | |
Input low current with internal resistors (4-level input pin) | –160 | –40 | μA | |||
CML RECEIVER INPUTS (IN_n+, IN_n-) | ||||||
RLRX-DIFF | RX differential return loss | 0.05 to 1.25 GHz | –16 | dB | ||
1.25 to 2.5 GHz | –16 | dB | ||||
2.5 to 4.0 GHz | –14 | dB | ||||
RLRX-CM | RX common mode return loss | 0.05 to 2.5 GHz | –12 | dB | ||
2.5 to 4.0 GHz | –8 | dB | ||||
ZRX-DC | RX DC single-ended impedance | Tested at VDD = 2.5 V | 40 | 50 | 60 | Ω |
ZRX-DIFF-DC | RX DC differential mode impedance | Tested at VDD = 2.5 V | 80 | 100 | 120 | Ω |
ZRX-HIGH-IMP-DC-POS | DC input common mode impedance for V > 0 | VID = 0 to 200 mV, ENSMB = 0, RXDET = 0, VDD = 2.5 V |
50 | kΩ | ||
VRX-DIFF-DC | Differential RX peak-to-peak voltage (VID) | Tested at pins | 1.2 | V | ||
VRX-SIGNAL-DET-DIFF-PP | Signal detect assert level for active data signal | SD_TH = float, 0101 pattern at 8 Gbps Measured at pins |
180 | mVp-p | ||
VRX-IDLE-DET-DIFF-PP | Signal detect deassert level for electrical idle | SD_TH = float, 0101 pattern at 8 Gbps Measured at pins |
110 | mVp-p | ||
HIGH-SPEED OUTPUTS | ||||||
VTX-DIFF-PP | Output voltage differential swing | Differential measurement with OUT_n+ and OUT_n-, terminated by 50Ω to GND, AC-Coupled, VID = 1.0 Vp-p, DEM0 = 1, DEM1 = 0(1) |
0.8 | 1.0 | 1.2 | Vp-p |
VTX-DE-RATIO_3.5 | TX de-emphasis ratio | VOD = 1.0 Vp-p, DEM0 = 0, DEM1 = R Gen 1 & 2 modes only |
–3.5 | dB | ||
VTX-DE-RATIO_6 | TX de-emphasis ratio | VOD = 1.0 Vp-p, DEM0 = R, DEM1 = R Gen 1 & 2 modes only |
–6 | dB | ||
TTX-DJ | Deterministic Jitter | VID = 800 mV, PRBS15 pattern, 8.0 Gbps, VOD = 1.0 V, EQ = 00, DE = 0 dB (no input or output trace loss) |
0.05 | UIpp | ||
TTX-RJ | Random Jitter | VID = 800 mV, 0101 pattern, 8.0 Gbps, VOD = 1.0 V, EQ = 00, DE = 0 dB, (no input or output trace loss) |
0.3 | ps RMS | ||
TTX-RISE-FALL | TX rise/fall time | 20% to 80% of differential output voltage(3) | 35 | 45 | ps | |
TRF-MISMATCH | TX rise/fall mismatch | 20% to 80% of differential output voltage(3) | 0.01 | 0.1 | UI | |
RLTX-DIFF | TX differential return loss | 0.05 to 1.25 GHz | –16 | dB | ||
1.25 to 2.5 GHz | –12 | dB | ||||
2.5 to 4 GHz | –11 | dB | ||||
RLTX-CM | TX common mode return loss | 0.05 to 2.5 GHz | –12 | dB | ||
2.5 to 4 GHz | –8 | dB | ||||
ZTX-DIFF-DC | DC differential TX impedance | 100 | Ω | |||
VTX-CM-AC-PP | TX AC peak-peak common mode voltage | VOD = 1.0 Vp-p, DEM0 = 1, DEM1 = 0(3) |
100 | mVp-p | ||
ITX-SHORT | TX short circuit current limit | Total current the transmitter can supply when shorted to VDD or GND | 20 | mA | ||
VTX-CM-DC-ACTIVE-IDLE-DELTA | Absolute delta of DC common mode voltage during L0 and electrical idle | (3) | 100 | mV | ||
VTX-CM-DC-LINE-DELTA | Absolute delta of DC common mode voltgae between TX+ and TX- | (3) | 25 | mV | ||
TTX-IDLE-DATA | Max time to transition to differential DATA signal after IDLE | VID = 1.0 Vp-p, 8 Gbps | 3.5 | ns | ||
TTX-DATA-IDLE | Max time to transition to IDLE after differential DATA signal | VID = 1.0 Vp-p, 8 Gbps | 6.2 | ns | ||
TPLHD/PHLD | High-to-low and low-to-high differential propagation delay | EQ = 00(2) | 200 | ps | ||
TLSK | Lane-to-lane skew | T = 25° C, VDD = 2.5 V | 25 | ps | ||
TPPSK | Part-to-part propagation delay skew | T = 25° C, VDD = 2.5 V | 40 | ps | ||
EQUALIZATION | ||||||
DJE1 | Residual deterministic jitter at 8 Gbps |
35” 4mils FR4, VID = 0.8 Vp-p, PRBS15, EQ = 0x1F, DEM = 0 dB |
0.14 | UIpp | ||
DJE2 | Residual deterministic jitter at 5 Gbps |
35” 4mils FR4, VID = 0.8 Vp-p, PRBS15, EQ = 0x1F, DEM = 0 dB |
0.1 | UIpp | ||
DJE3 | Residual deterministic jitter at 2.5 Gbps | 35” 4mils FR4, VID = 0.8 Vp-p, PRBS15, EQ = 0x1F, DEM = 0 dB |
0.05 | UIpp | ||
DJE4 | Residual deterministic jitter at 8 Gbps |
10 meters 30-awg cable, VID = 0.8 Vp-p, PRBS15, EQ = 0x2F, DEM = 0 dB |
0.16 | UIpp | ||
DJE5 | Residual deterministic jitter at 5 Gbps |
10 meters 30-awg cable, VID = 0.8 Vp-p, PRBS15, EQ = 0x2F, DEM = 0 dB |
0.1 | UIpp | ||
DJE6 | Residual deterministic jitter at 2.5 Gbps | 10 meters 30-awg cable, VID = 0.8 Vp-p, PRBS15, EQ = 0x2F, DEM = 0 dB |
0.05 | UIpp | ||
DE-EMPHASIS (GEN 1,2 MODE ONLY) | ||||||
DJD1 | Residual deterministic jitter at 2.5 Gbps and 5.0 Gbps | 10” 4mils FR4, VID = 0.8 Vp-p, PRBS15, EQ = 00, VOD = 1.0 Vp-p, DEM = −3.5 dB |
0.1 | UIpp | ||
DJD2 | Residual deterministic jitter at 2.5 Gbps and 5.0 Gbps | 20” 4mils FR4, VID = 0.8 Vp-p, PRBS15, EQ = 00, VOD = 1.0 Vp-p, DEM = –9 dB |
0.1 | UIpp |