JAJSH34 March 2019 DS90UB940N-Q1
PRODUCTION DATA.
CSI_TCK_TRAIL is described in Table 89.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CSI_TCK_TRAIL_OV | R/W | 0h | Override CSI Tck Trail Parameter
0: Tck Trail is automatically determined. 1: Override Tck Trail parameter with a value in bits [3:0] in this register. |
6-4 | RESERVED | R/W | 0h | Reserved |
3-0 | CSI_TCK_TRAIL | R/W | 0h | Tck Trail Value. |