JAJSH34 March 2019 DS90UB940N-Q1
PRODUCTION DATA.
Table 86 summarizes the DS90UB940N-Q1 CSI-2 indirect registers. All register offset addresses not listed in Table 86 should be considered as reserved locations and the register contents should not be modified.
In the register definitions under the TYPE heading, the following definitions apply:
Address | Acronym | Register Name | Section |
---|---|---|---|
0h | CSI_TCK_PREP | Go | |
1h | CSI_TCK_ZERO | Go | |
2h | CSI_TCK_TRAIL | Go | |
3h | CSI_TCK_POST | Go | |
4h | CSI_THS_PREP | Go | |
5h | CSI_THS_ZERO | Go | |
6h | CSI_THS_TRAIL | Go | |
7h | CSI_THS_EXIT | Go | |
8h | CSI_TLPX | Go | |
9h | RAW_ALIGN | Go | |
13h | CSI_EN_PORT0 | Go | |
14h | CSI_EN_PORT1 | Go | |
16h | CSIPASS | Go | |
2Eh | CSI_VC_ID | Go |