JAJSH34 March 2019 DS90UB940N-Q1
PRODUCTION DATA.
CSI_TCK_POST is described in Table 90.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CSI_TCK_POST_OV | R/W | 0h | Override CSI Tck Post Parameter
0: Tck Post is automatically determined. 1: Override Tck Post parameter with a value in bits [5:0] in this register. |
6 | RESERVED | R/W | 0h | Reserved |
5-0 | CSI_TCK_POST | R/W | 0h | Tck Post Value. |