JAJSH34 March 2019 DS90UB940N-Q1
PRODUCTION DATA.
CSI_TLPX is described in Table 95.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CSI_TLPX_OV | R/W | 0h | Override CSI Tlpx Parameter
0: Tlpx is automatically determined. 1: Override Tlpx parameter with a value in bits [3:0] in this register. |
6-4 | RESERVED | R/W | 0h | Reserved |
3-0 | CSI_TLPX | R/W | 0h | Tlpx. |