JAJSK30 November 2020 INA280-Q1
PRODUCTION DATA
The INA280-Q1 is a unidirectional, current-sense amplifier capable of measuring currents through a resistive shunt with shunt common-mode voltages from 2.7 V to 120 V. The circuit configuration for monitoring current in a high-side pump or motor application is shown in Figure 8-2.