JAJSK30 November 2020 INA280-Q1
PRODUCTION DATA
The INA280-Q1 input bias current draws 20 μA (typical) even with common-mode voltages as high as 120 V. This enables precision current sensing in applications where the sensed current is small or applications that require lower input leakage current.