JAJSR59F March 2008 – August 2023 ISO1176
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 12 | I/O | Noninverting bus output |
B | 13 | I/O | Inverting bus output |
D | 6 | I | Driver input |
DE | 5 | I | Driver logic-high enable |
GND1 | 2, 8 | — | Logic-side ground; internally connected |
GND2 | 9, 15 | — | Bus-side ground; internally connected |
ISODE | 10 | — | Bus-side driver enable output |
NC | 11, 14 | — | Not connected internally; may be left floating |
PV | 7 | I | ISO1176 chip enable, logic
high applied immediately after power up for device operation. A logic low 3-states all outputs. |
R | 3 | O | Receiver output |
RE | 4 | I | Receiver logic-low enable |
VCC1 | 1 | — | Logic side power supply |
VCC2 | 16 | — | Bus side power supply |