JAJSR59F March 2008 – August 2023 ISO1176
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
DRIVER ENABLED, RECEIVER DISABLED | |||||
ICC1 | 3 V: DE at 0 V | 4 | 6 | mA | |
3 V: DE at VCC1, 2 Mbps | 5 | mA | |||
3 V: DE at VCC1, 25 Mbps | 6 | mA | |||
5.5 V: DE at 0 V | 7 | 10 | mA | ||
5.5 V: DE at VCC1, 2 Mbps | 8 | mA | |||
5.5 V: DE at VCC1, 25 Mbps | 11 | mA | |||
ICC2 | 5.25 V: DE at 0 V | 15 | 18 | mA | |
5.25 V: DE at VCC1, 2 Mbps, 54 ohm load | 70 | mA | |||
5.25 V: DE at VCC1, 25 Mbps, 54 load ohm | 75 | mA |