JAJSR59F March 2008 – August 2023 ISO1176
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(2) | VCC1, VCC2 | -0.5 | 6 | V |
VO | Voltage at any bus I/O terminal | -9 | 14 | V | |
VI | Voltage input | D, DE or RE | -0.5 | 6 | V |
IO | Receiver output current | -10 | 10 | mA | |
TJ | Junction temperature | 150 | ℃ | ||
Tstg | Storage temperature | -65 | 150 | ℃ |