JAJSD02 March 2017 ISO7710-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 11 | 6 | 11 | 16 | ns | |
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.1 | 5 | ns | |||
tsk(pp) | Part-to-part skew time(2) | 4.5 | ns | ||||
tr | Output signal rise time | See Figure 11 | 0.7 | 3 | ns | ||
tf | Output signal fall time | 0.7 | 3 | ns | |||
tDO | Default output delay time from input power loss | Measured from the time VCC1 goes below 1.7 V. See Figure 12 | 0.1 | 0.3 | μs | ||
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 1 | ns |