JAJSD02 March 2017 ISO7710-Q1
PRODUCTION DATA.
The ISO7710-Q1 device is available in two default output state options to enable a variety of application uses. Table 1 lists the device features.
PART NUMBER | MAXIMUM DATA RATE | CHANNEL DIRECTION | DEFAULT OUTPUT STATE | PACKAGE | RATED ISOLATION(1) |
---|---|---|---|---|---|
ISO7710-Q1 | 100 Mbps | 1 Forward, 0 Reverse | High | DW-16 | 5000 VRMS / 8000 VPK |
D-8 | 3000 VRMS / 4242 VPK | ||||
ISO7710-Q1 with F suffix | 100 Mbps | 1 Forward, 0 Reverse | Low | DW-16 | 5000 VRMS / 8000 VPK |
D-8 | 3000 VRMS / 4242 VPK |