JAJSD02 March 2017 ISO7710-Q1
PRODUCTION DATA.
Table 2 lists the functional modes of ISO7710-Q1 device.
VCC1 | VCC2 | INPUT
(IN)(3) |
OUTPUT
(OUT) |
COMMENTS |
---|---|---|---|---|
PU | PU | H | H | Normal Operation:
A channel output assumes the logic state of its input. |
L | L | |||
Open | Default | Default mode: When IN is open, the corresponding channel output goes to its default logic state. Default is High for ISO7710-Q1 and Low for ISO7710-Q1 with F suffix. | ||
PD | PU | X | Default | Default mode: When VCC1 is unpowered, a channel output assumes the logic state based on the selected default option. Default is High for ISO7710-Q1 and Low for ISO7710-Q1 with F suffix.
When VCC1 transitions from unpowered to powered-up, a channel output assumes the logic state of its input. When VCC1 transitions from powered-up to unpowered, channel output assumes the selected default state. |
X | PD | X | Undetermined | When VCC2 is unpowered, a channel output is undetermined (2).
When VCC2 transitions from unpowered to powered-up, a channel output assumes the logic state of its input |