JAJSJK6D October 2007 – August 2020 LM5067
PRODUCTION DATA
The LM5067 operating voltage is the voltage from VCC to VEE. The maximum operating voltage is set by an internal 13V zener diode. With the IC connected as shown in Figure 9-1, the LM5067 controller operates in the voltage range between VEE and VEE+13V. The remainder of the system voltage is dropped across the input resistor RIN, which must be selected to pass at least 2 mA into the LM5067 at the minimum system voltage.