JAJSI48C March 2017 – October 2019 LMH1228
PRODUCTION DATA.
SMPTE specifications require different output driver rise and fall times depending on the operating data rate. To meet these requirements, the output edge rate of SDI_OUT1 and SDI_OUT2 is automatically programmed according to the signal recovered by the reclocker. Typical edge rates at the cable driver output are shown in Table 8.
DETECTED DATA RATE | CABLE DRIVER OUTPUT
EDGE RATE (TYP) |
---|---|
11.88 Gbps | 34 ps |
5.94 Gbps | 36 ps |
2.97 Gbps | 59 ps |
1.485 Gbps | 60 ps |
270 Mbps | 550 ps |
If the reclocker is bypassed, users must program the desired edge rate manually through register control. For more information, refer to the LMH1228 and LMH1208 Programming Guide (SNAU206).