JAJSI48C March 2017 – October 2019 LMH1228
PRODUCTION DATA.
See Table 11 in Dual Cable Driver Design Requirements for general LMH1228 design requirements.
For distribution amplifier application-specific requirements, reference the guidelines in Table 13.
DESIGN PARAMETER | REQUIREMENTS |
---|---|
OUT0_SEL Pin | 1 kΩ to VSS (Level L) to enable OUT0 as a loop-back output to the next LMH1228 IN0 input |
SDI_OUT2_SEL Pin | 1 kΩ to VSS (Level L) to enable SDI_OUT2 as secondary cable output |