JAJSKH1C March 2022 – October 2023 LMH34400
PRODUCTION DATA
A common application for the LMH34400 is as a transimpedance front-end driving a comparator that can connect to a time-to-digital converter to calculate distances from pulse-based time-of-flight (ToF) measurements. Figure 7-6 shows the test circuit using a commercially available photodiode with 1 pF of pin capacitance and a 2‑GHz cutoff frequency. Select a photodiode with a cutoff frequency far greater than the LMH34400 bandwidth. The photodiode is connected to the LMH34400, which then drives the TLV3601 comparator. Choose a comparator with low input overdrive dispersion to reduce walk error.