JAJSFA4D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The INT_MASK register allows masking of the interrupt sources.
Bit # | Field | Type | Reset | EEPROM | Description |
---|---|---|---|---|---|
[7] | LOL1_MASK | RW | 0 | Y | Mask loss of lock on PLL1. When LOL1_MASK is 1 then the LOL1 interrupt source is masked and will not cause the interrupt signal to be activated. |
[6] | LOS1_MASK | RW | 0 | Y | Mask loss of input signal to PLL1. When LOS1_MASK is 1 then the LOS1 interrupt source is masked and will not cause the interrupt signal to be activated. |
[5] | CAL1_MASK | RW | 0 | Y | Mask VCO calibration active on PLL1. When CAL1_MASK is 1 then the CAL1 interrupt source is masked and will not cause the interrupt signal to be activated. |
[4] | LOL2_MASK | RW | 0 | Y | Mask loss of lock on PLL2. When LOL2_MASK is 1 then the LOL2 interrupt source is masked and will not cause the interrupt signal to be activated. |
[3] | LOS2_MASK | RW | 0 | Y | Mask loss of input signal PLL2. When LOS2_MASK is 1 then the LOS2 interrupt source is masked and will not cause the interrupt signal to be activated. |
[2] | CAL2_MASK | RW | 0 | Y | Mask VCO calibration active on PLL2. When CAL2_MASK is 1 then the CAL2 interrupt source is masked and will not cause the interrupt signal to be activated. |
[1] | SECTOPRI1_MASK | RW | 0 | Y | Mask switch from secondary reference to primary reference for PLL1. When SECTOPRI1_MASK is 1 then the SECTOPRI1 interrupt source is masked and will not cause the interrupt signal to be activated. |
[0] | SECTOPRI2_MASK | RW | 0 | Y | Mask switch from secondary reference to primary reference for PLL2. When SECTOPRI2_MASK is 1 then the SECTOPRI2 interrupt source is masked and will not cause the interrupt signal to be activated. |