JAJSFA4D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RJ | RMS Phase Jitter
(12 kHz – 20 MHz) (1 kHz – 5 MHz) |
19.2-MHz, 25-MHz, 27-MHz, 38.88-MHz crystal, Integer-N PLL1 or PLL2, fOUT≥ 100 MHz, all differential output types | 120 | 200 | fs, RMS | |
RJ | RMS Phase Jitter
(12 kHz – 20 MHz) (1 kHz – 5 MHz) |
19.2-MHz, 25-MHz, 27-MHz, 38.88-MHz crystal, Fractional-N PLL1 or PLL2, fOUT ≥ 100 MHz, all differential output types | 200 | 350 | fs, RMS | |
RJ | RMS Phase Jitter
(12 kHz – 20 MHz) (1 kHz – 5 MHz) |
50-MHz crystal, Integer-N PLL1 or PLL2, fOUT = 156.25 MHz, all differential output types | 100 | 150 | fs, RMS | |
RJ | RMS Phase Jitter
(12 kHz – 20 MHz) (1 kHz – 5 MHz) |
50-MHz crystal, Fractional-N PLL1 or PLL2, fOUT = 155.52 MHz, all differential output types | 140 | 210 | fs, RMS | |
RJ | RMS Phase Jitter
(12 kHz – 20 MHz) (12 kHz – 5 MHz) |
fOUT ≥ 10 MHz, 1.8-V or 3.3-V LVCMOS output, Integer-N or Fractional-N PLL1 or PLL2 | 800 | fs, RMS |