JAJSEV5E February 2018 – July 2020 LMR23625
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The EN pin provides electrical ON and OFF control for the LMR23625. When VEN is below 1 V (typical), the device is in shutdown mode. The LMR23625 also employs VIN and VCC UVLO protection. If VIN or VCC voltage is below their respective UVLO level, the regulator is turned off.