JAJSB26I February 2010 – March 2022 LMZ12010
PRODUCTION DATA
Output voltage is determined by a divider of two resistors connected between VOUT and AGND. The midpoint of the divider is connected to the FB input.
The regulated output voltage determined by the external divider resistors, RFBT and RFBB, is:
Rearranging terms, the ratio of the feedback resistors for a desired output voltage is:
These resistors must generally be chosen from values in the range of 1.0 kΩ to 10.0 kΩ.
For VOUT = 0.8 V, the FB pin can be connected to the output directly and RFBB can be set to 8.06 kΩ to provide minimum output load.
Table 8-1 lists the values for RFBT , and RFBB.
Ref Des | Description | Case Size | Manufacturer | Manufacturer P/N |
---|---|---|---|---|
U1 | SIMPLE SWITCHER | PFM-11 | Texas Instruments | LMZ12010TZ |
CIN1,6 (OPT) | 0.047 µF, 50 V, X7R | 1206 | Yageo America | CC1206KRX7R9BB473 |
CIN2,3,4 | 10 µF, 50 V, X7R | 1210 | Taiyo Yuden | UMK325BJ106MM-T |
CIN5 (OPT) | CAP, AL, 150 µF, 50 V | Radial G | Panasonic | EEE-FK1H151P |
CO1,5 (OPT) | 0.047 µF, 50 V, X7R | 1206 | Yageo America | CC1206KRX7R9BB473 |
CO2 (OPT) | 47 µF, 10 V, X7R | 1210 | Murata | GRM32ER61A476KE20L |
CO3,4 | 330 μF, 6.3 V, 0.015 Ω | CAPSMT_6_UE | Kemet | T520D337M006ATE015 |
RFBT | 3.32 kΩ | 0805 | Panasonic | ERJ-6ENF3321V |
RFBB | 1.07 kΩ | 0805 | Panasonic | ERJ-6ENF1071V |
RENT | 42.2 kΩ | 0805 | Panasonic | ERJ-6ENF4222V |
RENB | 12.7 kΩ | 0805 | Panasonic | ERJ-6ENF1272V |
CSS | 0.47 μF, ±10%, X7R, 16 V | 0805 | AVX | 0805YC474KAT2A |
D1 (OPT) | 5.1 V, 0.5 W | SOD-123 | Diodes Inc. | MMSZ5231BS-7-F |