JAJSB26I February 2010 – March 2022 LMZ12010
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SYSTEM PARAMETERS | |||||||
ENABLE CONTROL | |||||||
VEN | EN threshold | VEN rising | 1.274 | V | |||
Over the junction temperature (TJ) range of –40°C to +125°C | 1.096 | 1.452 | |||||
IEN-HYS | EN hysteresis source current | VEN > 1.274 V | 13 | µA | |||
SOFT-START | |||||||
ISS | SS source current | VSS = 0 V | 50 | µA | |||
Over the junction temperature (TJ) range of –40°C to +125°C | 40 | 60 | |||||
tSS | Internal soft-start interval | 1.6 | ms | ||||
CURRENT LIMIT | |||||||
ICL | Current limit threshold | DC average | 12.5 | A | |||
INTERNAL SWITCHING OSCILLATOR | |||||||
fosc | Free-running oscillator frequency | 314 | 359 | 404 | kHz | ||
REGULATION AND OVERVOLTAGE COMPARATOR | |||||||
VFB | In-regulation feedback voltage | VSS >+ 0.8 V IO = 10 A |
0.795 | V | |||
over the junction temperature (TJ) range of –40°C to +125°C | 0.775 | 0.815 | |||||
VFB-OV | Feedback overvoltage protection threshold | 0.86 | V | ||||
IFB | Feedback input bias current | 5 | nA | ||||
IQ | Nonswitching quiescent current | 3 | mA | ||||
ISD | Shutdown quiescent current | VEN = 0 V | 32 | μA | |||
Dmax | Maximum duty factor | 85% | |||||
THERMAL CHARACTERISTICS | |||||||
TSD | Thermal shutdown | Rising | 165 | °C | |||
TSD-HYST | Thermal shutdown hysteresis | Falling | 15 | °C | |||
PERFORMANCE PARAMETERS(1) | |||||||
ΔVO | Output voltage ripple | BW at 20 MHz | 24 | mVPP | |||
ΔVO/ΔVIN | Line regulation | VIN = 12 V to 20 V, IOUT= 10 A | ±0.2% | ||||
ΔVO/ΔIOUT | Load regulation | VIN = 12 V, IOUT= 0.001 A to 10 A | 1 | mV/A | |||
η | Peak efficiency | VIN = 12 V, VOUT = 3.3 V, IOUT = 5 A | 89.5% | ||||
η | Full load efficiency | VIN = 12 V, VOUT = 3.3 V, IOUT = 10 A | 87.5% |