JAJSHH1B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage on EN, IREF, OUTx, SCL, SDA, VCC | –0.3 | 6 | V | |
Voltage on ADDRx | –0.3 | VCC + 0.3 | V | |
Voltage on VCAP | –0.3 | 2 | V | |
Continuous power dissipation | Internally limited | |||
Junction temperature, TJ-MAX | –40 | 125 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |