JAJSHH1B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
OUT10_COLOR is shown in #GUID-DFA94762-2D1B-49BB-BA58-4369684A4F6F/X7294 and described in #GUID-DFA94762-2D1B-49BB-BA58-4369684A4F6F/X3459.
Return to Table 8-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUT10_Color | |||||||
R/ W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | OUT10_Color | R/ W | 00h | FFh = The color mixing percentage is 0%. ... 80h =The color mixing percentage is 50%. ... 00h = The color mixing percentage is 100%. |