JAJSGN6A December 2019 – August 2021 LP875701-Q1
PRODUCTION DATA
There are three reset methods implemented on the LP875701-Q1:
A SW-reset occurs when SW_RESET bit is written 1. The bit is automatically cleared after writing. This event disables all the regulators immediately, resets all the register bits to the default values and OTP bits are loaded (see Figure 7-11). I2C interface is not reset during software reset. The host must wait at least 1.2 ms after writing SW reset until making a new I2C read or write to the device.
If VANA supply voltage falls below UVLO threshold level or NRST signal is set low then all the regulators are disabled immediately, and all the register bits are reset to the default values. When the VANA supply voltage rises above UVLO threshold level AND NRST signal rises above threshold level an internal power-on reset (POR) occurs. OTP bits are loaded to the registers and a start-up is initiated according to the register settings. The host must wait at least 1.2 ms after POR until reading or writing to I2C interface.