JAJSGN6A December 2019 – August 2021 LP875701-Q1
PRODUCTION DATA
Address: 0x1E
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | SYNC_CLK _STAT |
TDIE_SD _STAT |
TDIE_WARN _STAT |
OVP_STAT | Reserved |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:5 | Reserved | R | 0h | |
4 | SYNC_CLK_STAT | R | 0h | Status bit
indicating the status of the external clock (CLKIN). 0h = External clock frequency is valid 1h = External clock frequency is not valid |
3 | TDIE_SD_STAT | R | 0h | Status bit indicating the status of the
thermal shutdown condition. 0h = Die temperature is less than the thermal shutdown level 1h = Die temperature is greater than the thermal shutdown level |
2 | TDIE_WARN_STAT | R | 0h | Status bit indicating the status of
thermal warning condition. 0h = Die temperature is less than the thermal warning level 1h = Die temperature is greater than the thermal warning level |
1 | OVP_STAT | R | 0h | Status bit indicating the status of
input overvoltage monitoring. 0h = Input voltage is less than the overvoltage threshold level 1h = Input voltage is greater than the overvoltage threshold level |
0 | Reserved | R | 0h |