JAJSGN6A December 2019 – August 2021 LP875701-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
EXTERNAL COMPONENTS | ||||||
CIN | Input filtering capacitance | Connected from VIN_Bx to PGND_Bx | 1.9 | 10 | µF | |
COUT | Output filtering capacitance per phase, local | 10 | 22 | µF | ||
CPOL | Point-of-load (POL) capacitance per phase | 122 | µF | |||
COUT-TOTAL | Total output capacitance(2) (local and POL) | 4-phase output | 400 | 1500 | µF | |
ESRC | ESR of the input and output capacitor | 1 MHz ≤ f ≤ 10 MHz | 2 | 10 | mΩ | |
L | Inductor value and tolerance of the inductor | 0.33 | µH | |||
–30% | 30% | |||||
DCRL | Inductor DCR | 20 | mΩ | |||
BUCK REGULATOR | ||||||
VVIN_Bx | Input voltage range | 2.8 | 5.5 | V | ||
IOUT | Output current(3)The maximum output current from device is 10A regardless of device phase configurations. | 4-phase output, VIN ≥ 3 V | 10 | A | ||
4-phase output, 2.8 V ≤ VIN < 3 V | 7.2 | |||||
Input and output voltage difference Minimum voltage between VIN_x and VOUT to fulfill the electrical characteristics | 0.5 | V | ||||
VVOUT_DC | DC output voltage and accuracy, includes voltage reference, DC load and line regulations, process, and temperature | VIN= 3.3 V +/- 5% , 5 V +/- 5%, forced PWM mode, forced 4-phase operation, fSW= 3 MHz +/- 10% (either through internal or external clock), in case external clock is used: spread-spectrum disabled | 0.985 | 1 | 1.015 | V |
Ripple voltage | 4-phase output, forced PWM mode, ESRC < 2 mΩ, L = 0.33 µH | 3 | mVp-p | |||
DCLNR | DC line regulation | IOUT = IOUT(max) | 0.1 | %/V | ||
DCLDR | DC load regulation in PWM mode | 0 A ≤ IOUT ≤ IOUT(max) | 0.01 | %/A | ||
TRLDSR | Transient load step response in PWM mode | VIN = 5 V +/- 5%, fSW= 3 MHz +/- 10% (either through internal or external clock), in case external clock is used: spread-spectrum disabled, forced 4-phase operation, forced PWM mode 1.5 A ≤ IOUT ≤ 7.5 A, tr = tf = 1 µs, COUT = 22 µF/phase, L = 0.33 µH, CPOL = 122 µF/phase | ±12 | mV | ||
VIN = 3.3 V +/- 5%, fSW= 3 MHz +/- 10% (either through internal or external clock), in case external clock is used: spread-spectrum disabled, forced 4-phase operation, forced PWM mode 1.5 A ≤ IOUT ≤ 7.5 A, tr = tf = 1 µs, COUT = 22 µF/phase, L = 0.33 µH, CPOL = 122 µF/phase | ±15 | |||||
TRLNSR | Transient line response | VVIN_Bx stepping 3.15 V ↔ 3.4 V, tr = tf = 10 µs, IOUT = IOUT(max) | ±2 | mV | ||
ILIM FWD | Forward current limit for each phase (peak for each switching cycle) | VVIN_Bx ≥ 3 V Forward current limit for each phase set to 3.5A (ILIMx[2:0]=4h) | 3.3 | 3.8 | 4.2 | A |
2.8 V ≤ VVIN_Bx < 3 V Forward current limit for each phase set to 3.5A (ILIMx[2:0]=4h) | 2.8 | 3.8 | 4.2 | |||
ILIM NEG | Negative current limit per phase (peak for each switching cycle) | 1.6 | 2 | 2.4 | A | |
RDS(ON) HS FET | On-resistance, high-side FET | Each phase, between VIN_Bx and SW_Bx pins, I = 1 A | 29 | 65 | mΩ | |
RDS(ON) LS FET | On-resistance, low-side FET | Each phase, between SW_Bx and PGND_Bx pins, I = 1 A | 17 | 35 | mΩ | |
fSW | Switching frequency, PWM mode | 2.7 | 3 | 3.3 | MHz | |
Current balancing for multiphase outputs | Current mismatch between phases, IOUT > 1 A/phase | 10% | ||||
Start-Up time (soft start) | From ENx to VOUT = 0.35 V (slew-rate control begins), COUT_TOTAL = 144 µF/phase | 200 | µs | |||
Output voltage slew-rate(4) | 3.23 | 3.8 | 4.4 | mV/µs | ||
Output pulldown resistance | Regulator disabled | 160 | 230 | 300 | Ω | |
Output voltage monitoring for PGOOD pin | Overvoltage monitoring (compared to DC output-voltage level, VVOUT_DC) | 39 | 50 | 64 | mV | |
Undervoltage monitoring (compared to DC output-voltage level, VVOUT_DC) | –53 | –40 | –29 | |||
Deglitch time during regulator enable PGOOD_SET_DELAY = 0h | 4 | 7 | 10 | µs | ||
Deglitch time during regulator enable PGOOD_SET_DELAY = 1h | 10 | 11 | 13 | ms | ||
Deglitch time during operation and after voltage change | 4 | 7 | 10 | µs | ||
Power-good threshold for interrupt BUCKx_PG_INT, difference from final voltage | Rising ramp voltage, enable or voltage change | –20 | –14 | –8 | mV | |
Falling ramp voltage, voltage change | 8 | 14 | 20 | |||
Power-good threshold for status bit BUCKx_PG_STAT | During operation, status signal is forced to 0h during voltage change | –20 | –14 | –8 | mV | |
EXTERNAL CLOCK AND PLL | ||||||
Nominal frequency of the external input clock | 1 | 24 | MHz | |||
Nominal frequency step size of the external input clock | 1 | MHz | ||||
Required accuracy from nominal frequency of the external input clock | –30% | 10% | ||||
Delay time for missing external clock detection | 1.8 | µs | ||||
Delay and debounce time for external clock detection | 20 | µs | ||||
Clock change delay (internal to external) delay from valid clock detection to use of external clock | 600 | µs | ||||
Cycle-to-cycle PLL output clock jitter | 300 | ps, p-p | ||||
PROTECTION FUNCTIONS | ||||||
Thermal warning | Temperature rising, TDIE_WARN_LEVEL = 0h | 115 | 125 | 135 | °C | |
Temperature rising, TDIE_WARN_LEVEL = 1h | 127 | 137 | 147 | |||
Thermal warning hysteresis | 20 | °C | ||||
Thermal shutdown | Temperature rising | 140 | 150 | 160 | °C | |
Thermal shutdown hysteresis | 20 | °C | ||||
VANAOVP | VANA overvoltage | Voltage rising | 5.6 | 5.8 | 6.1 | V |
Voltage falling | 5.45 | 5.73 | 5.96 | |||
VANA overvoltage hysteresis | 40 | mV | ||||
VANAUVLO | VANA undervoltage lockout | Voltage rising | 2.51 | 2.63 | 2.75 | V |
Voltage falling | 2.5 | 2.6 | 2.7 | |||
LOAD CURRENT MEASUREMENT | ||||||
Current measurement range | Output current for maximum code | 20.47 | A | |||
Resolution | LSB | 20 | mA | |||
Measurement accuracy | IOUT > 1 A | <10% | ||||
Measurement time | PWM mode | 4 | µs | |||
CURRENT CONSUMPTION | ||||||
Shutdown current consumption | From VANA and VIN_Bx pins, NRST = 0 V, VANA = VIN_Bx = 3.7 V | 1.4 | µA | |||
Standby current consumption | From VANA and VIN_Bx pins, NRST = 1.8 V, VANA = VIN_Bx = 3.7 V, regulators disabled | 6.7 | µA | |||
Active current consumption during PWM operation | Total current for forced 4-phase operation, VIN = 3.3 V | 70 | mA | |||
Total current for forced 4-phase operation, VIN = 5 V | 103 | |||||
PLL and clock detector current consumption | Additional current consumption when internal RC oscillator, clock detector and PLL are enabled | 2 | mA | |||
DIGITAL INPUT SIGNALS: NRST, EN1, EN2, EN3, EN4, SCL, SDA, GPIO1, GPIO2, GPIO3, CLKIN | ||||||
VIL | Input low level | 0.4 | V | |||
VIH | Input high level | 1.2 | V | |||
VHYS | Hysteresis of Schmitt trigger inputs | 10 | 77 | 200 | mV | |
ENx pulldown resistance | ENx_PD = 1h | 500 | kΩ | |||
NRST pulldown resistance | Always present | 650 | 1150 | 1700 | kΩ | |
DIGITAL OUTPUT SIGNALS: nINT | ||||||
VOL | Output low level | ISOURCE = 2 mA | 0.4 | V | ||
RP | External pullup resistor | To VIO supply | 10 | kΩ | ||
DIGITAL OUTPUT SIGNALS: SDA | ||||||
VOL | Output low level | ISOURCE = 10 mA | 0.4 | V | ||
DIGITAL OUTPUT SIGNALS: PGOOD, GPIO1, GPIO2, GPIO3 | ||||||
VOL | Output low level | ISOURCE = 2 mA | 0.4 | V | ||
VOH | Output high level, configured to push-pull | ISINK = 2 mA | VVANA – 0.4 | VVANA | V | |
VPU | Supply voltage for external pull-up resistor, configured to open-drain | VVANA | V | |||
RPU | External pullup resistor, configured to open-drain | 10 | kΩ | |||
ALL DIGITAL INPUTS | ||||||
ILEAK | Input current | All logic inputs over pin voltage range (except NRST) | −1 | 1 | µA |