over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VS– to VS+ | Supply voltage | | 5.5 | V |
Supply turn-on,
-off maximum dV/dT(2) | | 1 | V/µs |
VI | Input voltage | VS– – 0.5 | VS+ + 0.5 | V |
VID | Differential input voltage | | ±1 | V |
II | Continuous input current | | ±10 | mA |
IO | Continuous output current(3) | | ±20 | mA |
| Continuous power dissipation | See Section 7.4 | |
TJ | Maximum junction temperature | | 150 | °C |
TA | Operating free-air temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Stay below this ± supply turn-on edge rate to prevent the edge-triggered ESD
absorption device across the supply pins from turning on.
(3) Long-term continuous output current for electromigration limits.