JAJSLS3 December 2022 OPT4048
PRODUCTION DATA
OPT4048 device offers several conversion times to select from. Conversion Time is defined as the time to take for one measurement to complete for one channel and update the results in output register. Since OPT4048 is 4 channel device the actual time to complete a 4 channel measurement is 4 times the time specified in the CONVERSION_TIME register. Measurement initiation is determined by the mode of operation as specified in Section 8.3.4.1.
CONVERSION_TIME Register | Typical Conversion Time Per Channel |
---|---|
0 | 600 μs |
1 | 1 ms |
2 | 1.8 ms |
3 | 3.4 ms |
4 | 6.5 ms |
5 | 12.7 ms |
6 | 25 ms |
7 | 50 ms |
8 | 100 ms |
9 | 200 ms |
10 | 400 ms |
11 | 800 ms |