JAJSSI0 December 2023 PCM3140-Q1
ADVANCE INFORMATION
This register is the input channel enable configuration register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IN_CH1_EN | IN_CH2_EN | IN_CH3_EN | IN_CH4_EN | IN_CH5_EN | IN_CH6_EN | IN_CH7_EN | IN_CH8_EN |
R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IN_CH1_EN | R/W | 1h | Input channel 1 enable setting. 0d = Channel 1 is disabled 1d = Channel 1 is enabled |
6 | IN_CH2_EN | R/W | 1h | Input channel 2 enable setting. 0d = Channel 2 is disabled 1d = Channel 2 is enabled |
5 | IN_CH3_EN | R/W | 1h | Input channel 3 enable setting. 0d = Channel 3 is disabled 1d = Channel 3 is enabled |
4 | IN_CH4_EN | R/W | 1h | Input channel 4 enable setting. 0d = Channel 4 is disabled 1d = Channel 4 is enabled |
3 | IN_CH5_EN | R/W | 0h | Input channel 5 (PDM only) enable setting. 0d = Channel 5 is disabled 1d = Channel 5 is enabled |
2 | IN_CH6_EN | R/W | 0h | Input channel 6 (PDM only) enable setting. 0d = Channel 6 is disabled 1d = Channel 6 is enabled |
1 | IN_CH7_EN | R/W | 0h | Input channel 7 (PDM only) enable setting. 0d = Channel 7 is disabled 1d = Channel 7 is enabled |
0 | IN_CH8_EN | R/W | 0h | Input channel 8 (PDM only) enable setting. 0d = Channel 8 is disabled 1d = Channel 8 is enabled |