JAJSSI0 December 2023 PCM3140-Q1
ADVANCE INFORMATION
For applications where ultra-low latency (within the audio band) is critical, the ultra-low-latency decimation filters on the PCM3140-Q1 can be used. The device supports these filters with a group delay of approximately four samples with an almost linear phase response within the 0.325 × fS frequency band. This section provides the filter performance specifications and various plots for all supported output sampling rates for the ultra-low-latency filters.