JAJSSI0 December 2023 PCM3140-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ADC CONFIGURATION | |||||||
AC input impedance | Input pins INxP or INxM, 2.5-kΩ input impedance selection | 2.5 | kΩ | ||||
Input pins INxP or INxM, 10-kΩ input impedance selection | 10 | ||||||
Input pins INxP or INxM, 20-kΩ input impednace selection | 20 | ||||||
Channel gain range | Programmable range with 1-dB steps | 0 | 42 | dB | |||
ADC PERFORMANCE FOR LINE/MICROPHONE INPUT RECORDING : AVDD 3.3-V OPERATION | |||||||
Differential input full-scale AC signal voltage | AC-coupled input | 2 | VRMS | ||||
Single-ended input full-scale AC signal voltage | AC-coupled input | 1 | VRMS | ||||
SNR | Signal-to-noise ratio, A-weighted(1)(2) | IN1 differential input selected and AC signal shorted to ground, 10-kΩ input impedance selection, 0-dB channel gain | 100 | 106 | dB | ||
IN1 differential input selected and AC signal shorted to ground, 10-kΩ input impedance selection, 12-dB channel gain | 102 | ||||||
DR | Dynamic range, A-weighted(2) | IN1 differential input selected and –60-dB full-scale AC signal input, 10-kΩ input impedance selection, 0-dB channel gain | 107 | dB | |||
IN1 differential input selected and –72-dB full-scale AC signal input, 10-kΩ input impedance selection, 12-dB channel gain | 103 | ||||||
THD+N | Total harmonic distortion(2)(3) | IN1 differential input selected and –1-dB full-scale AC signal input, 10-kΩ input impedance selection, 0-dB channel gain | –98 | –80 | dB | ||
IN1 differential input selected and –13-dB full-scale AC signal input, 10-kΩ input impedance selection, 12-dB channel gain | –94 | ||||||
ADC PERFORMANCE FOR LINE/MICROPHONE INPUT RECORDING : AVDD 1.8-V OPERATION | |||||||
Differential input full-scale AC signal voltage | AC-coupled Input | 1 | VRMS | ||||
Single-ended input full-scale AC signal voltage | AC-coupled Input | 0.5 | VRMS | ||||
SNR | Signal-to-noise ratio, A-weighted(1)(2) | IN1 differential input selected and AC signal shorted to ground, 10-kΩ input impedance selection, 0-dB channel gain | 100 | dB | |||
DR | Dynamic range, A-weighted(2) | IN1 differential input selected and –60-dB full-scale AC signal input, 10-kΩ input impedance selection, 0-dB channel gain | 101 | dB | |||
THD+N | Total harmonic distortion(2)(3) | IN1 differential input selected and –2-dB full-scale AC signal Input, 10-kΩ input impedance selection, 0 dB channel gain | –90 | dB | |||
ADC OTHER PARAMETERS | |||||||
Digital volume control range | Programmable 0.5-dB steps | –100 | 27 | dB | |||
Output data sample rate | Programmable | 7.35 | 768 | kHz | |||
Output data sample word length | Programmable | 16 | 32 | Bits | |||
Digital high-pass filter cutoff frequency | First-order IIR filter with programmable coefficients, –3-dB point (default setting) | 12 | Hz | ||||
Interchannel isolation | –1-dB full-scale AC-signal input to non measurement channel | –124 | dB | ||||
Interchannel gain mismatch | –6-dB full-scale AC-signal input and 0-dB channel gain | 0.1 | dB | ||||
Gain drift | 0-dB channel gain, across temperature range 15°C to 35°C | –4.4 | ppm/°C | ||||
Interchannel phase mismatch | 1-kHz sinusoidal signal | 0.02 | Degrees | ||||
Phase drift | 1-kHz sinusoidal signal, across temperature range 15°C to 35°C | 0.0005 | Degrees/°C | ||||
PSRR | Power-supply rejection ratio | 100-mVPP, 1-kHz sinusoidal signal on AVDD, differential input selected, 0-dB channel gain | 102 | dB | |||
CMRR | Common-mode rejection ratio | Differential microphone input selected, 0-dB channel gain, 100-mVPP, 1-kHz signal on both pins and measure level at output | 60 | dB | |||
MICROPHONE BIAS | |||||||
MICBIAS noise | BW = 20 Hz to 20 kHz, A-weighted, 1-μF capacitor between MICBIAS and AVSS | 1.6 | µVRMS | ||||
MICBIAS voltage | MICBIAS programmed to VREF and VREF programmed to either 2.75 V, 2.5 V, or 1.375 V | VREF | V | ||||
MICBIAS programmed to VREF × 1.096 and VREF programmed to either 2.75 V, 2.5 V, or 1.375 V | VREF × 1.096 | ||||||
Bypass to AVDD with 20-mA load | AVDD – 0.2 | ||||||
MICBIAS current drive | MICBIAS voltage ≥ 2.5 V | 20 | mA | ||||
MICBIAS voltage < 2.5 V | 10 | ||||||
MICBIAS load regulation | MICBIAS programmed to either VREF or VREF × 1.096, measured up to max load | 0 | 0.6 | 1.8 | % | ||
MICBIAS over current protection threshold | 30 | mA | |||||
DIGITAL I/O | |||||||
VIL(SHDNZ) | Low-level digital input logic voltage threshold | SHDNZ pin | –0.3 | 0.25 × IOVDD | V | ||
VIH(SHDNZ) | High-level digital input logic voltage threshold | SHDNZ pin | 0.75 × IOVDD | IOVDD + 0.3 | V | ||
VIL | Low-level digital input logic voltage threshold | All digital pins except INxP_GPIx, SDA and SCL, IOVDD 1.8-V operation | –0.3 | 0.35 × IOVDD | V | ||
All digital pins except INxP_GPIx, SDA and SCL, IOVDD 3.3-V operation | –0.3 | 0.8 | |||||
VIH | High-level digital input logic voltage threshold | All digital pins except INxP_GPIx, SDA and SCL, IOVDD 1.8-V operation | 0.65 × IOVDD | IOVDD + 0.3 | V | ||
All digital pins except INxP_GPIx, SDA and SCL, IOVDD 3.3-V operation | 2 | IOVDD + 0.3 | |||||
VOL | Low-level digital output voltage | All digital pins except INxM_GPOx, SDA and SCL, IOL = –2 mA, IOVDD 1.8-V operation | 0.45 | V | |||
All digital pins except INxM_GPOx, SDA and SCL, IOL = –2 mA, IOVDD 3.3-V operation | 0.4 | ||||||
VOH | High-level digital output voltage | All digital pins except INxM_GPOx, SDA and SCL, IOH = 2 mA, IOVDD 1.8-V operation | IOVDD – 0.45 | V | |||
All digital pins except INxM_GPOx, SDA and SCL, IOH = 2 mA, IOVDD 3.3-V operation | 2.4 | ||||||
VIL(I2C) | Low-level digital input logic voltage threshold | SDA and SCL | –0.5 | 0.3 x IOVDD | V | ||
VIH(I2C) | High-level digital input logic voltage threshold | SDA and SCL | 0.7 x IOVDD | IOVDD + 0.5 | V | ||
VOL1(I2C) | Low-level digital output voltage | SDA, IOL(I2C) = –3 mA, IOVDD > 2 V | 0.4 | V | |||
VOL2(I2C) | Low-level digital output voltage | SDA, IOL(I2C) = –2 mA, IOVDD ≤ 2 V | 0.2 x IOVDD | V | |||
IOL(I2C) | Low-level digital output current | SDA, VOL(I2C) = 0.4 V, standard-mode or fast-mode | 3 | mA | |||
SDA, VOL(I2C) = 0.4 V, fast-mode plus | 20 | ||||||
IIH | Input logic-high leakage for digital inputs | All digital pins except INxP_GPIx pins, input = IOVDD | –5 | 0.1 | 5 | µA | |
IIL | Input logic-low leakage for digital inputs | All digital pins except INxP_GPIx pins, input = 0 V | –5 | 0.1 | 5 | µA | |
VIL(GPIx) | Low-level digital input logic voltage threshold | All INxP_GPIx digital pins, AVDD 1.8-V operation | –0.3 | 0.35 × AVDD | V | ||
All INxP_GPIx digital pins, AVDD 3.3-V operation | –0.3 | 0.8 | |||||
VIH(GPIx) | High-level digital input logic voltage threshold | All INxP_GPIx digital pins, AVDD 1.8-V operation | 0.65 × AVDD | AVDD + 0.3 | V | ||
All INxP_GPIx digital pins, AVDD 3.3-V operation | 2 | AVDD + 0.3 | |||||
VOL(GPOx) | Low-level digital output voltage | All INxM_GPOx digital pins, IOL = –2 mA, AVDD 1.8-V operation | 0.45 | V | |||
All INxM_GPOx digital pins, IOL = –2 mA, AVDD 3.3-V operation | 0.4 | ||||||
VOH(GPOx) | High-level digital output voltage | All INxM_GPOx digital pins, IOH = 2 mA, AVDD 1.8-V operation | AVDD – 0.45 | V | |||
All INxM_GPOx digital pins, IOH = 2 mA, AVDD 3.3-V operation | 2.4 | ||||||
IIH(GPIx) | Input logic-high leakage for digital inputs | All INxP_GPIx digital pins, input = AVDD | –5 | 0.1 | 5 | µA | |
IIL(GPIx) | Input logic-high leakage for digital inputs | All INxP_GPIx digital pins, input = 0 V | –5 | 0.1 | 5 | µA | |
CIN | Input capacitance for digital inputs | All digital pins | 5 | pF | |||
RPD | Pulldown resistance for digital I/O pins when asserted on | 20 | kΩ | ||||
TYPICAL SUPPLY CURRENT CONSUMPTION | |||||||
IAVDD | Current consumption in hardware shutdown mode | SHDNZ = 0, AVDD = 3.3 V, internal AREG | 0.5 | µA | |||
IAVDD | SHDNZ = 0, AVDD = 1.8 V, external AREG supply (AREG shorted to AVDD) | 0.5 | |||||
IIOVDD | SHDNZ = 0, all external clocks stopped, IOVDD = 3.3 V | 0.1 | |||||
IIOVDD | SHDNZ = 0, all external clocks stopped, IOVDD = 1.8 V | 0.1 | |||||
IAVDD | Current consumption in sleep mode (software shutdown mode) | All external clocks stopped, AVDD = 3.3 V, internal AREG | 5 | µA | |||
IAVDD | All external clocks stopped, AVDD = 1.8 V, external AREG supply (AREG shorted to AVDD) | 5 | |||||
IIOVDD | All external clocks stopped, IOVDD = 3.3 V | 0.1 | |||||
IIOVDD | All external clocks stopped, IOVDD = 1.8 V | 0.1 | |||||
IAVDD | Current consumption with ADC 2-channel operating at fS 48-kHz, PLL off and BCLK = 512 × fS | AVDD = 3.3 V, internal AREG | 11.3 | mA | |||
IAVDD | AVDD = 1.8 V, external AREG supply (AREG shorted to AVDD) | 10.7 | |||||
IIOVDD | IOVDD = 3.3 V | 0.1 | |||||
IIOVDD | IOVDD = 1.8 V | 0.05 | |||||
IAVDD | Current consumption with ADC 4-channel operating at fS 16-kHz, PLL on and BCLK = 256 × fS | AVDD = 3.3 V, internal AREG | 19.7 | mA | |||
IAVDD | AVDD = 1.8 V, external AREG supply (AREG shorted to AVDD) | 18.6 | |||||
IIOVDD | IOVDD = 3.3 V | 0.05 | |||||
IIOVDD | IOVDD = 1.8 V | 0.02 | |||||
IAVDD | Current consumption with ADC 4-channel operating at fS 48-kHz, PLL on and BCLK = 256 × fS | AVDD = 3.3 V, internal AREG | 21.3 | mA | |||
IAVDD | AVDD = 1.8 V, external AREG supply (AREG shorted to AVDD) | 20.2 | |||||
IIOVDD | IOVDD = 3.3 V | 0.1 | |||||
IIOVDD | IOVDD = 1.8 V | 0.05 |