7.1 Absolute Maximum Ratings(1)
Over operating free-air temperature range, unless otherwise noted.
|
VALUE |
UNIT |
Supply voltage |
VSN to VSP |
40 |
V |
VSON to VSOP, and DGND to DVDD |
6 |
V |
Signal input terminals, voltage(2) |
VSN – 0.5 to VSP + 0.5 |
V |
Signal input terminals, current(2) |
±10 |
mA |
Output short-circuit(3) |
Continuous |
Operating temperature |
–55 to +140 |
°C |
Storage temperature |
–65 to +150 |
°C |
Junction temperature |
+150 |
°C |
ESD ratings |
Human body model (HBM) |
2000 |
V |
(1) Stresses above these ratings may cause permanent damage. Exposure to absolute maximum conditions for extended periods may degrade device reliability. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those specified is not implied.
(2) Terminals are diode-clamped to the power-supply (VON and VOP) rails. Signals that can swing more than 0.5V beyond the supply rails must be current-limited.
(3) Short-circuit to VSON or VSOP, respectively, DGND or DVDD.