JAJSQY9 august 2023 REF35-Q1
PRODUCTION DATA
The REF35500-Q1 reference is selected for this design. The REF35500-Q1 device operates of very low quiescent current while offering ±0.05 % initial accuracy and very low noise. These parameters help improve system accuracy as compared to external LDO based power supply. The 5 V reference voltage supports the 0 V to 5 V input range specification.