JAJSQY9 august 2023 REF35-Q1
PRODUCTION DATA
PRODUCT | VREF |
---|---|
REF35120QDBVRQ1 (1) | 1.2 V |
REF35125QDBVRQ1 (1) | 1.25 V |
REF35180QDBVRQ1 | 1.8 V |
REF35205QDBVRQ1 (1) | 2.048 V |
REF35250QDBVRQ1 (1) | 2.5 V |
REF35300QDBVRQ1 | 3.0 V |
REF35330QDBVRQ1 (1) | 3.3 V |
REF35409QDBVRQ1 (1) | 4.096 V |
REF35500QDBVRQ1 (1) | 5.0 V |