JAJSE45C February 2016 – December 2021 SN65DP141
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SW_GPIO | PWRDOWN | SYNC_01 | SYNC_23 | SYNC_ALL | EQ_MODE | RSVD | |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SW_GPIO | R/W | 0 | Switching logic is controlled by GPIO or I2C: 0 = I2C control 1 = GPIO control |
6 | PWRDOWN | R/W | 0 | Power down the device: 0 = Normal operation 1 = Powerdown |
5 | SYNC_01 | R/W | 0 | All settings from channel 1 will be used for channel 0 and 1: 0 = Channel 0 tracking channel 1 settings 1 = No tracking tracking |
4 | SYNC_ 23 | R/W | 0 | All settings from channel 2 will be used for channel 2 and 3: 0 = Channel 3 tracking channel 2 settings 1 = No channel tracking |
3 | SYNC_ALL | R/W | 0 | All settings from channel 1 will be used on all channels: 0 = All channels tracking channel 1 1 = No channel tracking Overwrites SYNC_01 and SYNC_23 |
2 | EQ_MODE | R/W | 0 | Set EQ mode: 0 = Cable mode 1 = Trace mode |
1 | R/W | 0 | ||
0 | RSVD | R/W | 0 | For TI use only |