JAJSE45C February 2016 – December 2021 SN65DP141
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | EQ Setting<2> | EQ Setting<1> | EQ Setting<0> | TX_GAIN | EQ_DC_GAIN | RX_GAIN<1> | RX_GAIN<0> |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RSVD | R/W | 0 | |
6 | EQ Setting<2> | R/W | 0 | Equalizer adjustment setting: 000 = Minimum equalization setting 111 = Maximum equalization setting |
5 | EQ Setting<1> | R/W | 0 | |
4 | EQ Setting<0> | R/W | 0 | |
3 | TX GAIN | R/W | 0 | Channel [0] TX_DC_GAIN control: 0 = Set 0 dB DC gain for transmitter 1 = Set 6 dB DC gain for transmitter |
2 | EQ_DC_GAIN | R/W | 0 | Channel [0] EQ DC gain: 0 = Set EQ DC gain to -6 dB 1 = Set EQ DC gain to -0 dB |
1 | RX_GAIN<1> | R/W | 0 | Equivalent to RX_GAIN control pin for channel [0]. 00: RX_GAIN = Low 01: RX_GAIN = HiZ 11: RX_GAIN = High |
0 | RX_GAIN<0> | R/W | 0 |