JAJSQ80C september 2013 – october 2020 SN65DSI86
PRODUCTION DATA
The panel, as indicated by the panel EDID information, supports a pixel clock of 148.5 MHz at 8 bpc or 24 bpp. This translates to a stream bit rate of 3.564 Gbps.
Stream Bit Rate = PixelClock × bpp | ||
Stream Bit Rate = 148.5 × 24 | ||
Stream Bit Rate = 3.564 Gbps |