JAJSQ80C september 2013 – october 2020 SN65DSI86
PRODUCTION DATA
The Direct Method (Clock Stretching) involves delaying the acknowledge or data to the I2C Master by the SN65DSI86 driving the SCL pin low. Once the SN65DSI86 is ready to acknowledge an I2C write transaction or return read data for a I2C read transaction, the SN65DSI86 will tri-state the SCL pin therefore allowing the acknowledge cycle to complete.
In order to enable the Direct Method (Clock Stretching) software must do the following: